MOSFETs
Vishay is one of the world's foremost manufacturers of power MOSFETs. The Vishay Siliconix MOSFET product line includes a diverse range of advanced technologies in more than 30 package types, from the chipscale MICRO FOOT® and thermally advanced PowerPAK® families to the classic “TO” transistor outline. Single- and multi-die MOSFETs are available with integrated features such as Schottky body diodes and ESD protection, while our unique PowerPAIR® devices combine optimized combinations of MOSFETs for synchronous buck converters and other applications in a single package.
- Drain-to-Source Voltage (VDS)
- Enhanced Process Flows
- Type and Configuration
- Package (smallest to largest)