Igniter
Vishay's electro-pyrotechnic initiator thin film chip (EPIC) resistor is based on Ta2N thin film technology deposited on a specifically prepared ceramic substrate for optimized dissipation purposes. The principle of EPIC is to convert electrical energy into heat energy in a precise electro-thermal profile for the purpose of initiating a series of pyrotechnic events in a controlled energetic reaction. The massive electro-pyrotechnic initiator chip (MEPIC) resistor features a standard case geometry (SMD) that enables the implementation of assembly processes commonly used in the electronic component industry (pick and place, reflow soldering on a flat PCB used as a header). MEPIC provides an alternative to bridge wire technology, ensuring at least the same level of performances while providing cost-efficient assembly process and initiator design alternatives.
Series ▲▼ | Product Image | Description ▲▼ | Case (EIA & Mil) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|
![]() Enlarge | Electro-Pyrotechnic Initiator Thin Film Chip Resistor | 0603 | 2 | 10 | |
![]() Enlarge | Massive Electro-Pyrotechnic Initiator Chip Resistor | 0805 | 2 | 8 | |
![]() Enlarge | Massive Electro-Pyrotechnic Initiator AEC-Q200 Qualified Resistor Chip | 0805 | 2 | 2 |