Modules - Modules, IGBT
Vishay's IGBT modules are available with several different configurations, including half-bridge, full-bridge, chopper, and 6PAK inverter. A wide collector current range, up to 200 A, is available.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 22 of 22 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | IC (A) ▲▼ | TC (°C) ▲▼ | VCES (V) ▲▼ | VCE(on) Typ. at 25 °C (V) ▲▼ | Eon Typ. at 125 °C (mJ) ▲▼ | Eoff Typ. at 125 °C (mJ) ▲▼ | TJ (°C) ▲▼ | Package ▲▼ | Circuit Configuration ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 42 | 80 | 1200 | 1.84 | 1.08 | 1.18 | 150 | MTP | Full bridge | |
![]() Enlarge | 40 | 102 | 1200 | 2.24 | 1.02 | 1.83 | 150 | MTP | Half bridge | |
![]() Enlarge | 50 | 117 | 600 | 1.41 | 1.46 | 0.62 | 150 | MTP | Half bridge | |
![]() Enlarge | 123 | 90 | 1200 | 1.93 | 3.9 | 7.1 | 150 | SOT-227 | Single switch with AP diode | |
![]() Enlarge | 185 | 90 | 1200 | 1.55 | 5.7 | 11.6 | 150 | SOT-227 | Single switch with AP diode | |
![]() Enlarge | 132 | 80 | 650 | 1.9 | 2.82 | 3.86 | 175 | INT-A-PAK | Half bridge | |
![]() Enlarge | 250 | 90 | 600 | 1.16 | 2.03 | 9.65 | 175 | SOT-227 | Single switch no diode | |
![]() Enlarge | 349 | 80 | 600 | 1.15 | 2 | 20 | 175 | Dual INT-A-PAK low profile | Half bridge | |
![]() Enlarge | 400 | 25 | 1200 | 1.93 | Dual INT-A-PAK | Current fed inverter topology | ||||
![]() Enlarge | 532 | 80 | 600 | 1.14 | 2.2 | 27.6 | 175 | Dual INT-A-PAK low profile | Half bridge | |
![]() Enlarge | 44 | 80 | 1200 | 2.34 | 1.58 | 2.52 | 150 | ECONO 2 | 4 pack | |
![]() Enlarge | 47 | 80 | 1200 | 2.39 | 4.1 | 2.3 | 150 | SOT-227 | Low side chopper | |
![]() Enlarge | 47 | 80 | 1200 | 2.39 | 4.1 | 2.3 | 150 | SOT-227 | High side chopper | |
![]() Enlarge | 61 | 80 | 600 | 1.79 | 0.95 | 0.53 | 175 | SOT-227 | Low side chopper | |
![]() Enlarge | 61 | 80 | 600 | 1.79 | 0.95 | 0.53 | 175 | SOT-227 | High side chopper | |
![]() Enlarge | 81 | 80 | 1200 | 2.2 | 3.35 | 4.28 | 150 | ECONO 2 | 4 pack | |
![]() Enlarge | 81 | 80 | 1200 | 2.2 | 3.17 | 4.23 | 150 | ECONO 2 | 4 pack with thermistor | |
![]() Enlarge | 93 | 90 | 1200 | 2 | 3.9 | 5.5 | 150 | SOT-227 | Single switch with AP diode | |
![]() Enlarge | 85 | 90 | 600 | 1.83 | 2.3 | 1.43 | 175 | SOT-227 | Single switch with AP diode | |
![]() Enlarge | 106 | 90 | 1200 | 2.17 | 2.23 | 3.87 | 150 | SOT-227 | Single switch with AP diode | |
![]() Enlarge | 92 | 90 | 600 | 1.64 | 1.81 | 1 | 150 | SOT-227 | Single switch with AP diode | |
![]() Enlarge | 106 | 90 | 1200 | 2.17 | 2.23 | 3.87 | 150 | SOT-227 | Single switch no diode |