To select multiple values, Ctrl-click or click-drag over the items
Reset Reset Reset Reset Reset Reset Reset |  Enlarge | Tantalum, Wet | Through Hole | Axial | 1.2 mF | 6 | 1600 | 57.15 x 9.53 (K) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 3 µF | 100 | 10000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 3 µF | 150 | 15000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 4 µF | 60 | 10000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 5 µF | 50 | 9000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 7 µF | 30 | 8000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 8 µF | 30 | 7500 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 9 µF | 125 | 15000 | 57.15 x 7.14 (F) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 10 µF | 25 | 6000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 10 µF | 50 | 8000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 10 µF | 100 | 6000 | 57.15 x 7.14 (F) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 11 µF | 100 | 6000 | 57.15 x 7.14 (F) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 11 µF | 150 | 12000 | 57.15 x 7.14 (F) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 13 µF | 75 | 6000 | 57.15 x 7.14 (F) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 14 µF | 125 | 12000 | 57.15 x 7.14 (F) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 15 µF | 15 | 6000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 15 µF | 30 | 8000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 15 µF | 75 | 6500 | 57.15 x 7.14 (F) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 18 µF | 125 | 11000 | 57.15 x 9.53 (T) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 20 µF | 10 | 5000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 20 µF | 60 | 5000 | 57.15 x 7.14 (F) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 22 µF | 8 | 6000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 22 µF | 25 | 5000 | 38.10 x 4.78 (C) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 22 µF | 50 | 7000 | 57.15 x 7.14 (F) |
|  Enlarge | Tantalum, Wet | Through Hole | Axial | 22 µF | 100 | 7000 | 57.15 x 7.14 (F) |