Crystals
Vishay's frequency control product line offers a complete range of crystals and oscillators. These cost-effective commercial products are available in the standard packages as well as the latest in ceramic surface mount technology.
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Frequency range (MHz) (Min) ▲▼ | Frequency range (MHz) (Max) ▲▼ | Frequency tolerance (ppm) (Typ.) ▲▼ | Temperature stability (ppm) (Typ.) ▲▼ | Operating temperature (°C) ▲▼ | Size (mm) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Low Profile Holder Type Crystal Units | 3.579545 | 66.000 | -10 to +70 | ||||
![]() Enlarge | Low Profile SMD Type Crystal Units | 3.579545 | 66.000 | - 10 to + 70 | ||||
![]() Enlarge | Quartz Crystals | 12.000 | 25.000 | ± 30 | ± 50 | 0 to + 70 | 5.0 x 3.2 x 0.8 | |
![]() Enlarge | Quartz Crystals | 12 000 | 54 000 | ± 30 | ± 50 | -10 to +70 | 3.2 x 2.5 x 0.8 | |
![]() Enlarge | Resistance Welded Miniature Crystal Units | 10.000 | 125.000 | ± 10 | ± 10 | - to - | ||
![]() Enlarge | Surface Mount Crystal | 10.000 | 30.000 | ± 30 | ± 30 | - 10 to + 60 | 6.0 x 3.5 x 1.0 |