Power ICs - microBUCK® - Voltage Regulator
microBUCK® integrated voltage regulators (buck regulators) leverage Vishay's unique combination of discrete MOSFET design, IC expertise, and packaging capability to provide cost-effective, high-performance integrated solutions that deliver a significant reduction in board space requirements. This benefits the designer by giving more space for critical system functionality. Typical applications include notebook, desktop, and server computers, digital HDTV, digital consumer applications, printers, DSL, and STB applications, embedded applications and point of load power supplies.
Part Number ▲▼ | Description ▲▼ | Vin Min. (V) ▲▼ | Vin Max. (V) ▲▼ | Vout Min (V) ▲▼ | Vout Max (V) ▲▼ | Continuous Output Current (A) ▲▼ | Switch Freq Min. (kHz) ▲▼ | Switch Freq Max. (kHz) ▲▼ | Pre Bias Oper. (Y/N) ▲▼ | Internal Bias Regulator ▲▼ | Compen-sation (Y/N) ▲▼ | Enable (Y/N) ▲▼ | PGOOD (Y/N) ▲▼ | Over Current Protection (Y/N) ▲▼ | Protection ▲▼ | Light Load Mode ▲▼ | Peak Eff. (%) ▲▼ | Package ▲▼ | Package Size (W,L,H) (mm) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 24A,3V to 24V in,up to 1MHz,Synch. Buck Regulator | 3 | 24 | 0.6 | 20 | 24 | 300 | 1000 | Y | Y | Internal | Y | Y | Y | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable Powersave/Ultrasonic | 97 | PowerPak MLP 44-24L | 4.0 x 4.0 x 0.75 | |
| 12 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode and internal 5 V bias | 4.5 | 28 | 0.6 | 0.9 x VIN | 12 | 300 | 1000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable ultrasonic | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 12 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode and internal 5 V bias | 4.5 | 28 | 0.6 | 0.9 x VIN | 12 | 300 | 1000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 12 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode, requires external 5 V bias | 3 | 28 | 0.6 | 0.9 x VIN | 12 | 300 | 1000 | Yes | No | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable ultrasonic | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 12 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode, requires external 5 V bias | 3 | 28 | 0.6 | 0.9 x VIN | 12 | 300 | 1000 | Yes | No | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 8 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode and internal 5 V bias | 4.5 | 28 | 0.6 | 0.9 x VIN | 8 | 300 | 1000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable ultrasonic | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 8 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode and internal 5 V bias | 4.5 | 28 | 0.6 | 0.9 x VIN | 8 | 300 | 1000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 8 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode, requires external 5 V bias | 3 | 28 | 0.6 | 0.9 x VIN | 8 | 300 | 1000 | Yes | No | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable ultrasonic | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 8 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode, requires external 5 V bias | 3 | 28 | 0.6 | 0.9 x VIN | 8 | 300 | 1000 | Yes | No | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 6 A, 4.5 V to 45 V input, 100 kHz to 2 MHz, synchronous buck regulator | 4.5 | 45 | 0.8 | 0.92 x VIN | 6 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 4.5 V to 20 V input 40 A microBUCK DC/DC converter with PMBus | 4.5 | 20 | 0.3 | 12 | 40 | 300 | 1500 | yes | yes | internal | yes | yes | yes | OVP, OCP, UVP/SCP, OTP, UVLO | yes | 96 | PowerPAK MLP34-57 | 5.0 x 7.0 x 0.75 | |
| 4.5 V to 20 V input 25 A microBUCK DC/DC converter with PMBus | 4.5 | 20 | 0.3 | 12 | 25 | 300 | 1500 | yes | yes | internal | yes | yes | yes | OVP, OCP, UVP/SCP, OTP, UVLO | yes | 96 | PowerPAK MLP34-57 | 5.0 x 7.0 x 0.75 | |
| 4.5 V to 20 V input 15 A microBUCK DC/DC converter with PMBus | 4.5 | 20 | 0.3 | 12 | 15 | 300 | 1500 | yes | yes | internal | yes | yes | yes | OVP, OCP, UVP/SCP, OTP, UVLO | yes | 96 | PowerPAK MLP34-57 | 5.0 x 7.0 x 0.75 | |
| 4.5 V to 20 V input 12 A microBUCK DC/DC converter with PMBus | 4.5 | 20 | 0.3 | 12 | 12 | 300 | 1500 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Yes | 98 | PowerPAK MLP29-55 | 5.0 x 5.0 x 0.75 | |
| 10 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | 4.5 | 60 | 0.8 | 0.92 x VIN | 10 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 6 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | 4.5 | 60 | 0.8 | 0.92 x VIN | 6 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 4 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | 4.5 | 60 | 0.8 | 0.92 x VIN | 4 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 2 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | 4.5 | 60 | 0.8 | 0.92 x VIN | 2 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 10 A, 4.5 V to 60 V input,100 kHz to 2 MHz,synchronous microBUCKregulator | 4.5 | 60 | 0.8 | 15 | 10 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 97 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 6 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 60 | 0.8 | 15 | 6 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 4 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 60 | 0.8 | 15 | 4 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 2 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 60 | 0.8 | 15 | 2 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 12 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 0.92 x VIN | 12 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 8 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 0.92 x VIN | 8 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 5 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 0.92 x VIN | 5 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 3 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 0.92 x VIN | 3 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 12 A, 4.5 V to 55 V input,100 kHz to 2 MHz,synchronous microBUCKregulator | 4.5 | 55 | 0.8 | 15 | 12 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 97 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 8 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 15 | 8 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 5 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 15 | 5 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 3 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 15 | 3 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 |