Control Knobs
Showing 1 to 29 of 29 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Model ▲▼ | Series ▲▼ | Product Image | Description ▲▼ | Range ▲▼ | Material ▲▼ | Diameter (mm) ▲▼ | Height (mm) ▲▼ | Shaft Diameter 3 mm (0.118") ▲▼ | Shaft Diameter 6.35 mm (1/4") ▲▼ | Shaft Diameter 3.175 mm (1/8") ▲▼ | Shaft Diameter 6 mm (0.236") ▲▼ | Color ▲▼ | Indicator ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ACCK | MS1316NLD | ![]() Enlarge | Control Knobs for Panel Potentiometers | Skirted | Aluminum | 12.7 | 16 | ✓ | ✓ | ✓ | ✓ | Black | Line on side and skirt |
| ACCK | MP1316NLS | ![]() Enlarge | Control Knobs for Panel Potentiometers | Pointer | Aluminum | 12.7 | 15.9 | ✓ | ✓ | ✓ | ✓ | Black | Line on side |
| ACCK | MS1316NLK | ![]() Enlarge | Control Knobs for Panel Potentiometers | Skirted | Aluminum | 12.7 | 15.9 | ✓ | ✓ | ✓ | ✓ | Black | Line on skirt |
| ACCK | MS1316NGJ | ![]() Enlarge | Control Knobs for Panel Potentiometers | Skirted | Aluminum | 12.7 | 15.9 | ✓ | ✓ | ✓ | ✓ | Black | Graduation to 10 |
| ACCK | MP1325NLP | ![]() Enlarge | Control Knobs for Panel Potentiometers | Pointer | Aluminum | 12.7 | 25.4 | ✓ | ✓ | ✓ | ✓ | Black | Line on top and side |
| ACCK | MR1316NLT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | Aluminum | 12.8 | 15.8 | ✓ | ✓ | ✓ | ✓ | Black | Line on top |
| ACCK | PR1417NLS | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | ABS | 13.5 | 17.3 | ✓ | ✓ | ✓ | ✓ | Black | Line on side |
| ACCK | PR1417NLT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | ABS | 13.8 | 16.6 | ✓ | ✓ | ✓ | ✓ | Black | Line on top |
| ACCK | PS1412NLR | ![]() Enlarge | Control Knobs for Panel Potentiometers | Skirted | ABS | 14.3 | 12.3 | ✓ | ✓ | ✓ | ✓ | Black | Line on top and skirt |
| ACCK | PS1515NDT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Skirted | ABS | 15 | 15 | ✓ | ✓ | ✓ | ✓ | Black | Dot on top |
| ACCK | MR1617NLT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | Aluminum | 15.5 | 16.5 | ✓ | ✓ | ✓ | ✓ | Black | Line on top |
| ACCK | IR1612NLP | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | ABS | 16 | 11.8 | ✓ | ✓ | ✓ | ✓ | Black | Line on top and side |
| ACCK | MP1627NLP | ![]() Enlarge | Control Knobs for Panel Potentiometers | Pointer | Aluminum | 16 | 26.7 | ✓ | ✓ | ✓ | ✓ | Black | Line on top and side |
| ACCK | PS1715NLT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Skirted | ABS | 16.6 | 15 | ✓ | ✓ | ✓ | ✓ | Black | Line on top |
| ACCK | PR1817NLT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | ABS | 18.4 | 17.4 | ✓ | ✓ | ✓ | ✓ | Black | Line on top |
| ACCK | PP1915NLP | ![]() Enlarge | Control Knobs for Panel Potentiometers | Pointer | ABS | 19 | 14.5 | ✓ | ✓ | ✓ | ✓ | Black | Line on top and side |
| ACCK | MR1916NLT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | Aluminum | 19 | 15.8 | ✓ | ✓ | ✓ | ✓ | Black | Line on top |
| ACCK | MP1916NLS | ![]() Enlarge | Control Knobs for Panel Potentiometers | Pointer | Aluminum | 19 | 15.9 | ✓ | ✓ | ✓ | ✓ | Black | Line on side |
| ACCK | MR1920NLT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | Aluminum | 19 | 20 | ✓ | ✓ | ✓ | ✓ | Black | Line on top |
| ACCK | MP1925NLP | ![]() Enlarge | Control Knobs for Panel Potentiometers | Pointer | Aluminum | 19 | 25.4 | ✓ | ✓ | ✓ | ✓ | Black | Line on top and side |
| ACCK | MR1916NGJ | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | Aluminum | 19.1 | 15.9 | ✓ | ✓ | ✓ | ✓ | Black | Graduation to 10 |
| ACCK | MS1916NAS | ![]() Enlarge | Control Knobs for Panel Potentiometers | Skirted | Aluminum | 19.1 | 15.9 | ✓ | ✓ | ✓ | ✓ | Black | Arrow on skirt |
| ACCK | IS2012NLD | ![]() Enlarge | Control Knobs for Panel Potentiometers | Skirted | ABS | 20 | 12 | ✓ | ✓ | ✓ | ✓ | Black | Line on side and skirt |
| ACCK | PS2015NLR | ![]() Enlarge | Control Knobs for Panel Potentiometers | Skirted | ABS | 20 | 15 | ✓ | ✓ | ✓ | ✓ | Black | Line on top and skirt |
| ACCK | MR2020NLT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | Aluminum | 20 | 19.5 | ✓ | ✓ | ✓ | ✓ | Black | Line on top |
| ACCK | MR2219NLT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | Aluminum | 22 | 19 | ✓ | ✓ | ✓ | ✓ | Black | Line on top |
| ACCK | MP2416NLS | ![]() Enlarge | Control Knobs for Panel Potentiometers | Pointer | Aluminum | 23.8 | 15.9 | ✓ | ✓ | ✓ | ✓ | Black | Line on side |
| ACCK | IS2716NLD | ![]() Enlarge | Control Knobs for Panel Potentiometers | Skirted | ABS | 27 | 16 | ✓ | ✓ | ✓ | ✓ | Black | Line on side and skirt |
| ACCK | MR3022NLT | ![]() Enlarge | Control Knobs for Panel Potentiometers | Round | Aluminum | 29.7 | 22 | ✓ | ✓ | ✓ | Black | Line on top |