Oscillators
Vishay's frequency control product line offers a complete range of crystals and oscillators. These cost-effective commerical products are available in the standard packages as well as the latest in ceramic surface mount technology.
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Frequency min (MHz) ▲▼ | Frequency max (MHz) ▲▼ | Input Voltage (V) ▲▼ | Size (mm) ▲▼ |
|---|---|---|---|---|---|---|
![]() Enlarge | Surface Mount Oscillator | 1.544 | 100.000 | 1.8 | 5.0 x 3.2 x 1.3 | |
![]() Enlarge | Surface Mount Oscillator | 1.544 | 100.000 | 2.5 | 5.0 x 3.2 x 1.3 | |
![]() Enlarge | Surface Mount Oscillator | 1.544 | 100.000 | 3.3 | 5.0 x 3.2 x 1.3 | |
![]() Enlarge | Surface Mount Oscillator | 1.500 | 100.000 | 5.0 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface Mount Oscillator | 1.000 | 70.000 | 1.8 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface Mount Oscillator | 1.000 | 100.000 | 2.5 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface Mount Oscillator | 1.500 | 100.000 | 3.3 | 7.0 x 5.0 x 1.9 |