Diodes and Rectifiers

Vishay is a worldwide leader in diodes and rectifiers, having a broad technology base and a leading position in automotive, industrial, computing, and consumer markets. 

Protection Diodes

  • EMI Filter
    High performance with high ESD robustness level, low capacitance and leakage for low loss high speed Interface solutions.

  • ESD Protection
    High performance with high ESD robustness level, low capacitance and leakage for low loss high speed Interface solutions.

  • TVS
    Industry first snapback type XClampR™ TVS; patented PAR® temperature range up to 185 °C; TRANSZORB® offer broad voltage range up to 495 V.
Small Signal Diodes

  • Small Signal Schottky Diodes
    Full Portfolio includes dual-diode common anode, dual-diode common cathode, dual-series serial, and single-diodes.

  • Small Signal Switching Diodes
    Excellent choice for rectification, polarity protection or signal switching applications.

  • Zener Diodes
    New leadless sidewall plated DFN1006-2A package added to the full range of industrial and automotive qualified series.
Power Rectifiers

  • Bridge
    isoCink+™ power bridge rectifier series and the lowest VF GBUE2560-M3 offer the best system effeciency.

  • Medium and High Power Diodes
    High performance fast and standard recovery parts in hockey PUK and stud construction for Industrial applications.

  • Schottky
    Patented Trench MOS Barrier Schottky (TMBS®) rectifiers with blocking voltage from 45 V to 200 V and improved switching performance.

  • Silicon Carbide (SiC)
    Featuring a merged PIN Schottky (MPS) design, allowing the diodes to operate at higher temperatures.

  • Standard and Fast Recovery
    Standard recovery rectifiers with ESD capability and low forward voltage available in a wide range of eSMP® package series.

  • Ultrafast Recovery
    FRED Pt® hyperfast and ultrafast rectifiers are based on Pt doping technology, offer best in class reverse recovery losses and increase efficiency.