Diodes and Rectifiers - ESD Protection

ESD protection devices with excellent robustness level up to 30 kV and a broad choice of latest packages like CLP, LLP, and DFN.

To select multiple values, Ctrl-click or click-drag over the items

Applications
Reset
Package
Reset

Reverse Working
Voltage
(V)
Reset

Capacitance
(pF)
Reset

Leakage
Current
(µA)
Reset

Peak Pulse Current
8/20 µs (*10/1000 µs)
acc. IEC 61000-4-5
(A)
Reset

Peak Pulse
Power 8/20 µs
acc. IEC 61000-
4-5
(W)
Reset

Protectable
Lines
Reset

ESD Immunity
acc. IEC 61000-4-
2
(kV)
Reset

Max. Operating
Junction Temperature
(°C)
Reset

AEC-Q101
Qualified
Reset
Showing 1 to 25 of 127 entries

Click the arrows to sort the columns in ascending or descending order
Part Number
▲▼
Product Image
Package
▲▼

Reverse Working
Voltage
(V)

▲▼

Capacitance
(pF)

▲▼

Leakage
Current
(µA)

▲▼

Peak Pulse Current
8/20 µs (*10/1000 µs)
acc. IEC 61000-4-5
(A)

▲▼

Peak Pulse
Power 8/20 µs
acc. IEC 61000-
4-5
(W)

▲▼

Protectable
Lines

▲▼

ESD Immunity
acc. IEC 61000-4-
2
(kV)

▲▼

Max. Operating
Junction Temperature
(°C)

▲▼

AEC-Q101
Qualified

▲▼
Datasheet
81731
Enlarge
LLP75-6L51261122005± 30125No
Datasheet
85807
Enlarge
SOT-233.3420100301± 30125Yes
Datasheet
85824
Enlarge
SOT-233.3420100302± 30150Yes
Datasheet
85807
Enlarge
SOT-23431020301± 30125Yes
Datasheet
85824
Enlarge
SOT-23431020302± 30150Yes
Datasheet
85807
Enlarge
SOT-23526010301± 30125Yes
Datasheet
85824
Enlarge
SOT-23526010302± 30150Yes
Datasheet
85807
Enlarge
SOT-2381605181± 30125Yes
Datasheet
85824
Enlarge
SOT-2381605182± 30150Yes
Datasheet
85807
Enlarge
SOT-23121151121± 30125Yes
Datasheet
85824
Enlarge
SOT-23121151122± 30150Yes
Datasheet
85807
Enlarge
SOT-231590181± 30125Yes
Datasheet
85824
Enlarge
SOT-231590182± 30150Yes
Datasheet
85807
Enlarge
SOT-232465151± 30125Yes
Datasheet
85824
Enlarge
SOT-232465152± 30150Yes
Datasheet
85807
Enlarge
SOT-23365213.51± 30125Yes
Datasheet
85824
Enlarge
SOT-23365213.52± 30150Yes
Datasheet
85881
Enlarge
SMF (DO-219AB)105620.111.810001± 30175Yes
Datasheet
85881
Enlarge
SMF (DO-219AB)115090.11110001± 30175Yes
Datasheet
85881
Enlarge
SMF (DO-219AB)124830.110.110001± 30175Yes
Datasheet
85881
Enlarge
SMF (DO-219AB)134230.19.310001± 30175Yes
Datasheet
85881
Enlarge
SMF (DO-219AB)143920.18.610001± 30175Yes
Datasheet
85881
Enlarge
SMF (DO-219AB)153670.18.210001± 30175Yes
Datasheet
85881
Enlarge
SMF (DO-219AB)163430.17.710001± 30175Yes
Datasheet
85881
Enlarge
SMF (DO-219AB)173240.17.210001± 30175Yes