Connectors
Connectors are available for PCB and rack and panel uses. Edgeboard connectors are available with standard and angled terminals. Rack and mount are available with any pin and socket combinations, as well as with military qualifications.
Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ |
|---|---|---|---|
![]() Enlarge | Dip Solder | Printed Circuit Dip Solder Connector | |
![]() Enlarge | Dip Solder | Edgeboard Connectors, Single Readout, Dip Solder, Eyelet and Wire Wrap™ Termination | |
![]() Enlarge | Edgeboard | Edgeboard Connectors, Dual Readout, 0.100" (2.54 mm) C-C, Standard and Right Angle Terminals | |
![]() Enlarge | Edgeboard | Edgeboard Connectors, Dual Readout, 0.125" (3.17 mm) C-C, Standard and Right Angle Terminals | |
![]() Enlarge | Edgeboard | Edgeboard Connectors, 200 °C Burn-In Connectors, Dual Readout | |
![]() Enlarge | Rack and Panel | Rack and Panel Connectors Side Mount | |
![]() Enlarge | Rack and Panel | Rack and Panel Connectors Military, MIL-C-28748/7/8 Qualified Microminiature Rectangular with Optional Hoods | |
![]() Enlarge | Rack and Panel | Rack and Panel Connectors Side Mount | |
![]() Enlarge | Rack and Panel | Rack and Panel Connectors Military, MIL-C-28748/7/8 Qualified and Commercial Microminiature Rectangular | |
![]() Enlarge | Rack and Panel | Rack and Panel Connectors Subminiature Rectangular | |
![]() Enlarge | Rack and Panel | Rack and Panel Connectors Side Mount |