Power ICs - microBRICK® - DC/DC Regulator Module
Design fast, run cool with microBRICK, the smallest DC/DC regulator on the market
- New 6 A, 20 A, and 25 A microBRICK synchronous buck regulator modules deliver increased power density and efficiency for point of load (POL) converters
- Offered in a 10.6 mm by 6.5 mm by 3 mm package, the Vishay Siliconix SiC931, SiC951, and SiC967 are the smallest such devices on the market — with the lowest height — and feature wide input voltage ranges from 4.5 V to 60 V
- Our PowerCAD simulation tool provides a fast and convenient way to test and optimize DC/DC circuits built with Vishay’s microBRICK modules.
Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Product Image ▲▼ | Description ▲▼ | Vin Min. (V) ▲▼ | Vin Max. (V) ▲▼ | Vout Min (V) ▲▼ | Vout Max (V) ▲▼ | Continuous Current (A) ▲▼ | Switch Freq Min. (kHz) ▲▼ | Switch Freq Max. (kHz) ▲▼ | Pre Bias Oper. (Y/N) ▲▼ | Internal Bias Reg. ▲▼ | Compensation (Y/N) ▲▼ | Enable (Y/N) ▲▼ | PGOOD (Y/N) ▲▼ | Over Temp_Protection ▲▼ | Protection ▲▼ | Light Load Mode ▲▼ | Peak Eff. (%) ▲▼ | Package ▲▼ | Package Size (W,L,H) (mm) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| New | ![]() Enlarge | 20 A, 4.5 V to 18 V input, 600 kHz, 1 MHz, 1.5 MHz, 2 MHz, synchronous buck regulator with power save mode and internal 5 V bias | 4.5 | 18 | 0.6 | 5.5 | 20 | 600 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 95 | PowerPAK MLP60-A6 | 10.6 x 6.5 x 3 | |
| New | ![]() Enlarge | 6 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBRICK regulator | 4.5 | 60 | 0.8 | 15 | 6 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save mode | 95 | PowerPAK MLP54-A6L | 10.6 x 6.5 x 3 |