Modules - Modules, Bridge
Vishay’s bridge modules feature voltage ratings from 50 V to 1600 V in single-phase and three phase configurations and in a wide range of package options.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 179 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | IO (A) ▲▼ | TC (°C) ▲▼ | VRRM (V) ▲▼ | VRSM (V) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VFM at ITM at 25 °C (V) ▲▼ | TJ (°C) ▲▼ | RthJC per Junction (°C/W) ▲▼ | Package ▲▼ | Circuit Configuration ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 100 | 80 | 1400 | 1500 | 1130 | 1180 | 1.53 at 150 | 125 | 0.69 | MTK | Three phase AC switch | |
![]() Enlarge | 100 | 80 | 1000 | 1100 | 1130 | 1180 | 1.53 at 150 | 125 | 0.69 | MTK | Three phase AC switch | |
![]() Enlarge | 100 | 80 | 1600 | 1700 | 1130 | 1180 | 1.53 at 150 | 125 | 0.69 | MTK | Three phase AC switch | |
![]() Enlarge | 100 | 80 | 1200 | 1300 | 1130 | 1180 | 1.53 at 150 | 125 | 0.69 | MTK | Three phase AC switch | |
![]() Enlarge | 100 | 80 | 800 | 900 | 1130 | 1180 | 1.53 at 150 | 125 | 0.69 | MTK | Three phase AC switch | |
![]() Enlarge | 130 | 85 | 1600 | 1700 | 1130 | 1180 | 1.63 at 200 | 150 | 0.93 | MTK | Three phase bridge | |
![]() Enlarge | 130 | 85 | 1200 | 1300 | 1130 | 1180 | 1.63 at 200 | 150 | 0.93 | MTK | Three phase bridge | |
![]() Enlarge | 160 | 85 | 1400 | 1500 | 1430 | 1500 | 1.49 at 200 | 150 | 0.73 | MTK | Three phase bridge | |
![]() Enlarge | 130 | 85 | 800 | 900 | 1130 | 1180 | 1.63 at 200 | 150 | 0.93 | MTK | Three phase bridge | |
![]() Enlarge | 160 | 85 | 1000 | 1100 | 1430 | 1500 | 1.49 at 200 | 150 | 0.73 | MTK | Three phase bridge | |
![]() Enlarge | 130 | 85 | 1400 | 1500 | 1130 | 1180 | 1.63 at 200 | 150 | 0.93 | MTK | Three phase bridge | |
![]() Enlarge | 160 | 85 | 1600 | 1700 | 1430 | 1500 | 1.49 at 200 | 150 | 0.73 | MTK | Three phase bridge | |
![]() Enlarge | 130 | 85 | 1000 | 1100 | 1130 | 1180 | 1.63 at 200 | 150 | 0.93 | MTK | Three phase bridge | |
![]() Enlarge | 160 | 85 | 1200 | 1300 | 1430 | 1500 | 1.49 at 200 | 150 | 0.73 | MTK | Three phase bridge | |
![]() Enlarge | 160 | 85 | 800 | 900 | 1430 | 1500 | 1.49 at 200 | 150 | 0.73 | MTK | Three phase bridge | |
![]() Enlarge | 218 | 85 | 1800 | 1900 | 1270 | 1330 | 2.05 at 300 | 150 | 0.41 | MTC | Three phase bridge | |
![]() Enlarge | 218 | 85 | 1600 | 1700 | 1270 | 1330 | 2.05 at 300 | 150 | 0.41 | MTC | Three phase bridge | |
![]() Enlarge | 257 | 85 | 1800 | 1900 | 1540 | 1610 | 1.85 at 300 | 150 | 0.35 | MTC | Three phase bridge | |
![]() Enlarge | 257 | 85 | 1600 | 1700 | 1540 | 1610 | 1.85 at 300 | 150 | 0.35 | MTC | Three phase bridge | |
![]() Enlarge | 1.2 | n/a | 1000 | 1000 | 50 | 52 | 1.1 at 1.2 | 150 | n/a | D-38 | Single phase bridge | |
![]() Enlarge | 1.2 | n/a | 600 | 600 | 50 | 52 | 1.1 at 1.2 | 150 | n/a | D-38 | Single phase bridge | |
![]() Enlarge | 1.2 | n/a | 200 | 200 | 50 | 52 | 1.1 at 1.2 | 150 | n/a | D-38 | Single phase bridge | |
![]() Enlarge | 1.2 | n/a | 50 | 50 | 50 | 52 | 1.1 at 1.2 | 150 | n/a | D-38 | Single phase bridge | |
![]() Enlarge | 1.2 | n/a | 800 | 800 | 50 | 52 | 1.1 at 1.2 | 150 | n/a | D-38 | Single phase bridge | |
![]() Enlarge | 1.2 | n/a | 400 | 400 | 50 | 52 | 1.1 at 1.2 | 150 | n/a | D-38 | Single phase bridge |