Resistors, Fixed

Vishay's discrete resistors serve applications in virtually all major market sectors. Resistive technology options include thin film, thick film, metal oxide film, carbon film and wirewound, as well as Power Metal Strip®. Vishay is the number one manufacturer worldwide of wirewound and other power resistors, leaded film resistors, and thick film surface-mount resistors.

To select multiple values, Ctrl-click or click-drag over the items

Resistance Range
(Ω)

Reset
E-Series




Reset
Tolerance
(± %)




Reset
Power Rating
(W)




Reset
Maximum
Voltage
(V)




Reset
TCR
(± ppm/°C)




Reset
Mounting
Technology




Reset
Size / Device Style




Reset
Technology




Reset
Operating
Temperature
(°C)




Reset
Automotive




Reset
Showing 1 to 25 of 28926 entries

Click the arrows to sort the columns in ascending or descending order
Series
▲▼
Product Image
Resistance Min.
(Ω)

▲▼
Resistance Max.
(Ω)

▲▼
E-Series
▲▼
Tolerance
(± %)

▲▼
Power Rating
(W)

▲▼
Maximum Voltage
(V)

▲▼
TCR
(± ppm/°C)

▲▼
Mounting
Technology

▲▼
Size / Device Style
▲▼
Operating
Temperature
(°C)

▲▼
Automotive
▲▼
Datasheet
28730
Enlarge
0.133E2450.9n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.133E2451n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1390E2452.5n/a-10 to -80Surface-mountZ-form-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1390E2452.5n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1390E2452.5n/a-10 to -80Through-holeRadial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1390E2453n/a-10 to -80Surface-mountZ-form-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1390E2453n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1390E2453n/a-10 to -80Through-holeRadial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1620E2453.5n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1620E2454n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.168E2453.5n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.168E2454n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.169E2452.5n/a-10 to -80Surface-mountZ-form-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.169E2452.5n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.169E2453n/a-10 to -80Surface-mountZ-form-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.169E2453n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1820E2455.8n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1820E2457n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1910E2454.7n/a-10 to -80Surface-mountZ-form-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1910E2454.7n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1910E2455n/a-10 to -80Surface-mountZ-form-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1910E2455n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1033E2450.9n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1033E2450.9n/a-10 to -80Through-holeRadial-55 to +250AEC-Q200 qualified
Datasheet
28730
Enlarge
0.1033E2451n/a-10 to -80Through-holeAxial-55 to +250AEC-Q200 qualified