Diodes and Rectifiers - TVS Protection
Industry-first snapback type XClampRTM TVS, deliver industry-low clamping ratios for higher power density compared to conventional TVS. High TJ up to 175 °C. Market Leader in Automotive and Industrial applications, PAR® TVS TJ up to 185 °C; TransZorb® offer broad stand-off voltage range up to 495 V.
To select multiple values, Ctrl-click or click-drag over the items
| Series ▲▼ | Product Image | Product Line ▲▼ | PPPM at 10 x 1000 μs (W) ▲▼ | Package (JEDEC®) Code ▲▼ | TVS Polarity ▲▼ | Stand-Off Voltage VWM (V) ▲▼ | Breakdown Voltage VBR at IT (V) Min. ▲▼ | Breakdown Voltage VBR at IT (V) Max. ▲▼ | TJ Max. (°C) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 12.8 | 14.3 | 15.8 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 28.2 | 31.4 | 34.7 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 20.5 | 22.8 | 25.2 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 43.6 | 48.5 | 53.6 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 15.3 | 17.1 | 18.9 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 33.3 | 37.1 | 41 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 11.1 | 12.4 | 13.7 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 25.6 | 28.5 | 31.5 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 18.8 | 20.9 | 23.1 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 40.2 | 44.7 | 49.4 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 10.2 | 11.4 | 12.6 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 13.6 | 15.2 | 16.8 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 30.8 | 34.2 | 37.8 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 23.1 | 25.7 | 28.4 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 17.1 | 19 | 21 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Unidirectional | 36.8 | 40.9 | 45.2 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Bidirectional | 28.2 | 31.4 | 34.7 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Bidirectional | 58.1 | 64.6 | 71.4 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Bidirectional | 12.8 | 14.3 | 15.8 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Bidirectional | 20.5 | 22.8 | 25.2 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Bidirectional | 43.6 | 48.5 | 53.6 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Bidirectional | 15.3 | 17.1 | 18.9 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Bidirectional | 33.3 | 37.1 | 41 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Bidirectional | 70.1 | 77.9 | 86.1 | 175 | No | |
![]() Enlarge | TRANSZORB® TVS | 1500 | SMB (DO-214AA) | Bidirectional | 25.6 | 28.5 | 31.5 | 175 | No |