Diodes and Rectifiers - TVS Protection
Industry-first snapback type XClampRTM TVS, deliver industry-low clamping ratios for higher power density compared to conventional TVS. High TJ up to 175 °C. Market Leader in Automotive and Industrial applications, PAR® TVS TJ up to 185 °C; TransZorb® offer broad stand-off voltage range up to 495 V.
Showing 1 to 2 of 2 entries