Vishay Intertechnology FRED Pt® 500 A Ultrafast Soft Recovery Diode Modules in the New TO-244 Gen III Package Deliver High Reliability
Featuring a Common Cathode Configuration, Devices Can Withstand IOL Cycles Up to 5x That of the Previous TO-244 Generation for Improved Life Expectancy While Reducing Losses

Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/
MALVERN, Pa. — Mar. 27, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new FRED Pt® 500 A Ultrafast soft recovery diode modules in the new TO-244 Gen III package. Offering higher reliability than previous-generation solutions, the Vishay Semiconductors VS-VSUD505CW60 and VS-VSUD510CW60 are designed to reduce losses and EMI / RFI in high frequency power conditioning systems.
The rugged TO-244 package of the diode modules released today withstands 46 000 IOL cycles at given conditions, offering an improved life expectancy over previous-generation devices. In addition, the industry-standard package is footprint-compatible with competing solutions in the TO-244 to provide a drop-in replacement for existing designs.
The VSUD505CW60 and VS-VSUD510CW60 are ideally suited for high frequency welding; high current converters and ballast water management systems (BWMS) in railway equipment, cranes, and ships; UPS; and other applications where switching losses comprise a significant portion of the total losses. In these applications, the softness of their recovery eliminates the need for a snubber, reducing component counts and lowering costs.
Offered in a common cathode configuration, the diode modules provide low forward voltage drop down to 0.82 V, thermal resistance — junction to case — of 0.16 °C/W, and an operating temperature range up to +175 °C.
Device Specification Table:
|
Part number |
VS-VSUD505CW60 |
VS-VSUD510CW60 |
|
VR (V) |
600 |
|
|
IF(AV) (A) |
500 |
|
|
Qrr typical (nC) |
460 |
1770 |
|
trr (ns) |
178 |
270 |
|
VFM @ 250 A, +175 °C (V) |
0.95 |
0.82 |
|
RthJC per diode (°C/W) |
0.160 |
|
|
Package |
TO-244 |
|
Samples and production quantities of the new FRED Pt® soft recovery diode modules are available now, with lead times of 26 weeks.
###
The DNA of tech® is a registered trademark of Vishay Intertechnology.
Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/