MOSFETs - P-Channel Gen III
Showing 1 to 50 of 65 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V (Ω) ▲▼ | rDS(on) at 4.5 V (Ω) ▲▼ | rDS(on) at 2.5 V (Ω) ▲▼ | rDS(on) at 1.8 V (Ω) ▲▼ | AD (Ω) ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SC89-6 | Single | P | -20 | 8 | 0.078 | 0.098 | 0.13 | 0.188 | 12.1 | 1.85 | 2.21 | 1.75 | 0.33 | 0.4 | 18 | |||
| SC89-6 | Single | P | -30 | 12 | 0.1 | 0.14 | 17 | 8.1 | 1.2 | 2.2 | 1.44 | 0.33 | 0.6 | 18 | ||||
| SOT-23 | Single | P | -40 | 20 | 0.075 | 0.1 | 12.5 | 6 | 1.8 | 2 | -3.6 | 1.7 | -1 | 10 | ||||
| SOT-23 | Single | P | -20 | 8 | 0.039 | 0.05 | 0.075 | 13.6 | 2 | 2.2 | 5.3 | 1.7 | 0.4 | 10 | ||||
| SOT-23 | Single | P | -12 | 8 | 0.028 | 0.04 | 0.063 | 0.15 | 14 | 2.3 | 3.6 | 6 | 1.7 | 0.4 | 9.5 | |||
| SOT-23 | Single | P | -30 | 12 | 0.045 | 0.053 | 0.08 | 22.8 | 10.6 | 1.7 | 2.6 | 4.8 | 1.7 | 0.6 | 11 | |||
| TSOP-6 | Single | P | -30 | 20 | 0.0192 | 0.027 | 46 | 21 | 7 | 6.1 | 8 | 4.2 | 1 | 8 | ||||
| TSOP-6 | Single | P | -20 | 8 | 0.021 | 0.024 | 0.038 | 43.2 | 6.3 | 4.3 | 8 | 4.2 | 0.4 | 9.4 | ||||
| TSOP-6 | Single | P | -20 | 12 | 0.047 | 0.09 | 20 | 9 | 1.9 | 1.7 | 4 | 2.7 | 0.6 | 12.3 | ||||
| TSOP-6 | Single | P | -12 | 8 | 0.0178 | 0.0247 | 0.0388 | 22.8 | 1.9 | 5.7 | -8 | 3.6 | -0.4 | 4.1 | ||||
| TSOP-6 | Single | P | -20 | 8 | 0.024 | 0.0321 | 0.0511 | 19.8 | 2.6 | 3 | -8 | 3.6 | -0.4 | 10.6 | ||||
| SO-8 | Single | P | -30 | 20 | 0.006 | 0.008 | 135 | 65 | 22.5 | 17.6 | 25.7 | 6 | 1 | 2 | ||||
| SO-8 | Single | P | -30 | 20 | 0.0079 | 0.0108 | 92 | 44 | 12.1 | 14.8 | -16 | 5.2 | -1 | 3.8 | ||||
| SO-8 | Single | P | -30 | 25 | 0.0062 | 0.0092 | 111 | 54 | 19.5 | 15.5 | 25.3 | 9 | 1 | 2.3 | ||||
| SO-8 | Single | P | -30 | 25 | 0.0095 | 0.015 | 62 | 31 | 9.2 | 10.8 | -19.3 | 5.6 | -1 | 1.9 | ||||
| SO-8 | Single | P | -40 | 20 | 0.0142 | 0.0183 | 66 | 31 | 9.8 | 10 | -14 | 5 | -1 | 1.6 | ||||
| SO-8 | Single | P | -20 | 8 | 0.014 | 0.02 | 0.03 | 39 | 3.7 | 7.9 | -15.4 | 5 | -0.4 | 3.7 | ||||
| SO-8 | Single | P | -30 | 20 | 0.019 | 0.03 | 28 | 13.5 | 4.4 | 4.3 | -12.6 | 4.8 | -1 | 3.3 | ||||
| PowerPAK 1212-8 | Single | P | -30 | 12 | 0.00855 | 0.016 | 56.5 | 9.6 | 13.6 | 60 | 52 | -0.6 | 3 | |||||
| PowerPAK 1212-8 | Single | P | -30 | 25 | 0.015 | 0.026 | 33 | 16 | 5.6 | 5.5 | 18 | 27.8 | 1.2 | 3.2 | ||||
| PowerPAK SO-8 | Single | P | -20 | 12 | 0.00195 | 0.0025 | 0.0039 | 390 | 188 | 33.6 | 46 | -60 | 104 | -0.5 | 1.8 | |||
| PowerPAK SO-8 | Single | P | -30 | 25 | 0.0052 | 0.0095 | 90 | 43.1 | 13.6 | 28.8 | 50 | 48 | 1.2 | 2.4 | ||||
| PowerPAK 1212-8 | Single | P | -30 | 25 | 0.0095 | 0.015 | 62 | 31 | 9.2 | 10.8 | 18 | 52 | 1 | 1.9 | ||||
| PowerPAK SO-8 | Single | P | -40 | 20 | 0.0036 | 0.0046 | 220 | 107 | 23.7 | 37.2 | -100 | 104 | -1 | 2 | ||||
| PowerPAK SO-8 | Single | P | -20 | 12 | 0.002 | 0.0032 | 415 | 202.5 | 32.5 | 51.5 | -60 | 104 | -0.5 | 1.5 | ||||
| PowerPAK 1212-8 | Dual | P | -30 | 20 | 0.0264 | 0.0372 | 26.3 | 4.3 | 4.7 | -6 | 23 | -1 | 8.6 | |||||
| PowerPAK 1212-8 | Single | P | -20 | 12 | 0.0044 | 0.006 | 0.0098 | 122 | 59 | 9.1 | 14.2 | -35 | 52 | -0.4 | 2.2 | |||
| PowerPAK 1212-8 | Single | P | -20 | 8 | 0.009 | 0.0117 | 0.0203 | 42 | 5.9 | 6.1 | -35 | 33 | -0.4 | 2.1 | ||||
| MICRO FOOT 1.6 x 1.6 | Single | P | -20 | 10 | 0.023 | 0.027 | 0.04 | 73 | 36 | 5.2 | 7.3 | 9.3 | 2.7 | 0.4 | 15 | |||
| MICRO FOOT 1.6 x 1.6 | Single | P | -12 | 8 | 0.019 | 0.0234 | 0.035 | 37 | 4.2 | 10 | 10.2 | 2.7 | 0.4 | 16 | ||||
| MICRO FOOT 1.6 x 1.6 | Single | P | -20 | 8 | 0.021 | 0.025 | 0.039 | 31.2 | 2.7 | 6.3 | -9.7 | 2.8 | -0.4 | 17 | ||||
| MICRO FOOT 1.5 x 1 | Single | P | -12 | 10 | 0.026 | 0.035 | 0.055 | 0.092 | 43 | 21 | 2.1 | 4.8 | 16 | 13 | 0.4 | 2.2 | ||
| MICRO FOOT 1.6 x 1.6 | Single | P | -30 | 12 | 0.031 | 0.035 | 0.045 | 52 | 25 | 4.1 | 5.7 | 7.7 | 2.7 | 0.6 | 15 | |||
| MICRO FOOT 1 x 1 | Single | P | -20 | 12 | 0.044 | 0.054 | 0.082 | 17.5 | 8.6 | 1.5 | 2.6 | 5.4 | 1.8 | 0.5 | 14 | |||
| MICRO FOOT 1.5 x 1 | Single | P | -30 | 12 | 0.053 | 0.071 | 32.6 | 16.3 | 2.5 | 4.9 | 13 | 13 | 0.5 | 8 | ||||
| MICRO FOOT 1.5 x 1 | Single | P | -20 | 12 | 0.032 | 0.046 | 0.12 | 14.5 | 2 | 4.1 | 16 | 13 | 0.5 | 7 | ||||
| MICRO FOOT 0.8 x 0.8 | Single | P | -30 | 12 | 0.128 | 0.215 | 11 | 5.2 | 0.9 | 1.6 | 2.3 | 0.9 | 0.6 | 15 | ||||
| MICRO FOOT 0.8 x 0.8 | Single | P | -20 | 8 | 0.095 | 0.12 | 0.185 | 0.335 | 6.6 | 1 | 1.5 | -2.7 | 0.9 | -0.4 | 20 | |||
| Power MICRO FOOT 2.4 x 2 | Single | P | -20 | 8 | 0.008 | 0.011 | 0.0185 | 70 | 8 | 14 | 16.7 | 3.1 | 0.45 | 2.3 | ||||
| PowerPAK SC-70 | Single | P | -20 | 8 | 0.0145 | 0.0205 | 0.033 | 0.065 | 28 | 4.2 | 6.8 | 29.7 | 19 | 0.4 | 8 | |||
| Thin PowerPAK SC-70 | Single | P | -20 | 12 | 0.0167 | 0.031 | 46 | 22 | 3.7 | 5.9 | 12 | 19 | 0.5 | 6 | ||||
| PowerPAK SC-70 | Single | P | -30 | 12 | 0.02 | 0.024 | 0.038 | 48 | 23.1 | 2.5 | 6.2 | 12 | 19 | 0.6 | 3.3 | |||
| PowerPAK SC-70 | Single | P | -30 | 20 | 0.0265 | 0.04 | 21 | 10 | 2.3 | 3.6 | -12 | 15.6 | -1 | 9 | ||||
| Thin PowerPAK SC-70-6L | Single | P | -12 | 8 | 0.013 | 0.019 | 0.032 | 55 | 33 | 4.3 | 8.9 | -12 | 19 | -0.4 | 6 | |||
| PowerPAK SC-70 | N&P PAIR | P | -12 | 8 | 0.041 | 0.06 | 0.11 | 0.174 | 10.5 | 2.3 | 2.5 | 4.5 | 7.8 | 0.4 | 5.5 | |||
| PowerPAK SC-70 | DUAL | P | -20 | 12 | 0.059 | 0.098 | 15 | 7.1 | 1.3 | 2.1 | 4.5 | 7.8 | 0.5 | 6.3 | ||||
| PowerPAK SC-75 | Single | P | -20 | 8 | 0.035 | 0.049 | 0.079 | 0.157 | 22 | 13 | 1.2 | 3 | 9 | 13 | 0.4 | 1400 | ||
| PowerPAK SO-8 | Single | P | -30 | 20 | 0.0046 | 0.0075 | 92 | 44 | 12 | 14 | -60 | 65.8 | -1 | 1.6 | ||||
| PowerPAK SO-8 | Single | P | -30 | 25 | 0.0055 | 0.0093 | 74 | 36 | 12.1 | 12.3 | -60 | 65.8 | -1 | 1.6 | ||||
| PowerPAK 1212-8 | Single | P | -20 | 8 | 0.009 | 0.0122 | 0.019 | 63 | 8.7 | 25.3 | 18 | 39.1 | 0.4 | 3.6 |