MOSFETs - MICRO FOOT® package
Showing 1 to 30 of 30 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V (Ω) ▲▼ | rDS(on) at 4.5 V (Ω) ▲▼ | rDS(on) at 2.5 V (Ω) ▲▼ | rDS(on) at 1.8 V (Ω) ▲▼ | AD (Ω) ▲▼ | rDS(on) at 1.2 V (Ω) ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MICRO FOOT 1.5 x 1 | Single | N | 20 | 8 | 0.033 | 0.037 | 0.042 | 7.5 | 1.1 | 0.8 | 16 | 13 | 0.4 | 3.6 | |||||
| MICRO FOOT 1.6 x 1.6 | Single | P | -30 | 12 | 0.046 | 0.065 | 17 | 2.2 | 5.7 | 6.3 | 2.77 | 0.6 | 22 | ||||||
| MICRO FOOT 1 x 1 | Single | N | 20 | 8 | 0.037 | 0.041 | 0.047 | 0.068 | 5.9 | 0.7 | 0.66 | 5.7 | 1.8 | 0.4 | 5.3 | ||||
| MICRO FOOT 1.5 x 1 | Single | N | 8 | 5 | 0.023 | 0.025 | 0.03 | 0.04 | 0.095 | 17 | 1.8 | 3.4 | 16 | 13 | 0.35 | 2.5 | |||
| MICRO FOOT 1.6 x 1.6 | Single | N | 8 | 5 | 0.02 | 0.021 | 0.023 | 0.028 | 0.045 | 25 | 3.3 | 3.6 | 10 | 2.7 | 0.35 | 3.5 | |||
| MICRO FOOT 1.6 x 1.6 | Single | P | -20 | 10 | 0.023 | 0.027 | 0.04 | 73 | 36 | 5.2 | 7.3 | 9.3 | 2.7 | 0.4 | 15 | ||||
| MICRO FOOT 1.6 x 1.6 | Single | P | -12 | 8 | 0.019 | 0.0234 | 0.035 | 37 | 4.2 | 10 | 10.2 | 2.7 | 0.4 | 16 | |||||
| MICRO FOOT 1 x 1 | Single | N | 8 | 5 | 0.043 | 0.046 | 0.060 | 0.09 | 8.5 | 0.9 | 1.6 | 5.4 | 1.8 | 0.35 | 6 | ||||
| MICRO FOOT 1 x 1 | Single | N | 20 | 8 | 0.044 | 0.05 | 0.056 | 0.07 | 6.8 | 0.8 | 1.1 | 4.5 | 1.8 | 0.4 | 5.3 | ||||
| MICRO FOOT 1.6 x 1.6 | Single | P | -20 | 8 | 0.021 | 0.025 | 0.039 | 31.2 | 2.7 | 6.3 | -9.7 | 2.8 | -0.4 | 17 | |||||
| MICRO FOOT 1.5 x 1 | Single | P | -12 | 10 | 0.026 | 0.035 | 0.055 | 0.092 | 43 | 21 | 2.1 | 4.8 | 16 | 13 | 0.4 | 2.2 | |||
| MICRO FOOT 1.6 x 1.6 | Single | P | -30 | 12 | 0.031 | 0.035 | 0.045 | 52 | 25 | 4.1 | 5.7 | 7.7 | 2.7 | 0.6 | 15 | ||||
| MICRO FOOT 1 x 1 | Single | P | -20 | 12 | 0.044 | 0.054 | 0.082 | 17.5 | 8.6 | 1.5 | 2.6 | 5.4 | 1.8 | 0.5 | 14 | ||||
| MICRO FOOT 1.5 x 1 | Single | P | -30 | 12 | 0.053 | 0.071 | 32.6 | 16.3 | 2.5 | 4.9 | 13 | 13 | 0.5 | 8 | |||||
| MICRO FOOT 1.5 x 1 | Single | P | -20 | 12 | 0.032 | 0.046 | 0.12 | 14.5 | 2 | 4.1 | 16 | 13 | 0.5 | 7 | |||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 8 | 0.08 | 0.09 | 0.105 | 0.15 | 3.2 | 0.42 | 0.5 | 2.8 | 0.9 | 0.4 | 1000 | ||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 8 | 5 | 0.054 | 0.06 | 0.068 | 0.086 | 0.135 | 4.3 | 0.44 | 0.72 | 3.5 | 0.9 | 0.35 | 3.5 | |||
| MICRO FOOT 0.8 x 0.8 | Single | N | 12 | 8 | 0.047 | 0.055 | 0.075 | 6.5 | 0.9 | 1.6 | 3.9 | 0.9 | 0.4 | 6 | |||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 30 | 8 | 0.095 | 0.105 | 0.12 | 0.165 | 3.7 | 0.53 | 0.52 | 2.5 | 0.9 | 0.4 | 3.1 | ||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 8 | 0.072 | 0.079 | 0.092 | 0.125 | 3 | 0.35 | 0.45 | 2.9 | 0.9 | 0.4 | 5 | ||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 8 | 0.059 | 0.065 | 0.085 | 6.3 | 0.8 | 1.4 | 3.2 | 0.9 | 0.4 | 6 | |||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 30 | 12 | 0.109 | 0.116 | 0.142 | 4.4 | 2.4 | 0.35 | 0.55 | 2.3 | 0.9 | 0.6 | 4 | ||||
| MICRO FOOT 0.8 x 0.8 | Single | P | -20 | 8 | 0.076 | 0.1 | 0.145 | 0.320 | 7.5 | 1 | 1.9 | -2.9 | 0.9 | -0.4 | 14 | ||||
| MICRO FOOT® 0.8 x 0.8 | Single | N | 30 | 12 | 0.128 | 0.131 | 0.143 | 4.6 | 2.4 | 0.6 | 0.4 | 2.2 | 0.9 | 0.6 | 4 | ||||
| MICRO FOOT 0.8 x 0.8 | Single | P | -12 | 8 | 0.1 | 0.19 | 0.280 | 7 | 0.9 | 1.9 | -2.9 | 0.9 | -0.4 | 15 | |||||
| MICRO FOOT 0.8 x 0.8 | Single | P | -30 | 12 | 0.128 | 0.215 | 11 | 5.2 | 0.9 | 1.6 | 2.3 | 0.9 | 0.6 | 15 | |||||
| MICRO FOOT 0.8 x 0.8 | Single | P | -20 | 8 | 0.095 | 0.12 | 0.185 | 0.335 | 6.6 | 1 | 1.5 | -2.7 | 0.9 | -0.4 | 20 | ||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 5 | 0.075 | 0.082 | 0.09 | 0.125 | 0.175 | 2.7 | 0.46 | 0.93 | 2.9 | 0.9 | 0.35 | 3 | |||
| Power MICRO FOOT 2.4 x 2 | Single | P | -20 | 8 | 0.008 | 0.011 | 0.0185 | 70 | 8 | 14 | 16.7 | 3.1 | 0.45 | 2.3 | |||||
| MICRO FOOT 2.4 x 1.6 | Common drain | N | 24 | 12 | 0.014 | 0.0155 | 0.0185 | 11 | 5.7 | 0.4 | 5300 |