Vishay Intertechnology’s New FRED Pt® Gen 5 600 V Hyperfast and Ultrafast Rectifiers Offer Best in Class Reverse Recovery Losses
15 A to 75 A Devices Increase the Efficiency of AC/DC and DC/DC Converters in Automotive and Industrial Applications

Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/
MALVERN, Pa. — March 29, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 10 new FRED Pt® Gen 5 600 V Hyperfast and Ultrafast rectifiers. Offering the best reverse recovery performance for devices in their class, the 15 A, 30 A, 60 A, and 75 A Vishay Semiconductors rectifiers are designed to increase the efficiency of AC/DC and DC/DC converters and of hard- and soft-switched or resonant designs.
The devices released today offer 30 % lower reverse recovery losses than the closest competing rectifiers and 48 % lower than previous-generation FRED Pt solutions, while maintaining low conduction and switching losses. The result is improved light- and full-load efficiency in high speed LLC output rectification stages for EV / HEV battery charging stations and high frequency stages for UPS applications.
The rectifiers are available in TO-220AC and TO-247AD packages and X-type Hyperfast and H-type Ultrafast speed classes. X-type devices offer the advantage of lower QRR, while H-type rectifiers feature lower forward voltage. RoHS-compliant and halogen-free, the components offer high temperature operation to +175 °C.
Device Specification Table:
Part # | VR (V) | IF(AV) (A) | VF typ. (V)1 | QRR typ. (nC)2 | Speed class | trr typ. (ns)3 | Package |
600 | 15 | 1.15 | 782 | H | 22 | TO-220AC 2L | |
600 | 15 | 1.3 | 578 | X | 19 | TO-220AC 2L | |
600 | 30 | 1.15 | 1560 | H | 25 | TO-220AC 2L | |
600 | 30 | 1.3 | 952 | X | 22 | TO-220AC 2L | |
600 | 30 | 1.15 | 1560 | H | 25 | TO-247AD 2L | |
600 | 30 | 1.3 | 952 | X | 22 | TO-247AD 2L | |
600 | 60 | 1.2 | 2385 | H | 29 | TO-247AD 2L | |
600 | 60 | 1.4 | 1568 | X | 26 | TO-247AD 2L | |
600 | 75 | 1.2 | 3090 | H | 32 | TO-247AD 2L | |
600 | 75 | 1.4 | 2048 | X | 29 | TO-247AD 2L |
1IF = rated current, TJ = 125 °C
2TJ = 125 °C, IF = rated current A, VR = 400 V, dIF/dt = 1000 A/μs
3TJ= 25 °C IF = 1 A dIF/dt = 100 A/μs, VR = 30 V
Samples and production quantities of the new FRED Pt rectifiers are available now, with lead times of 12 weeks.
###
The DNA of tech™ is a trademark of Vishay Intertechnology.
Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/