RECENT PRODUCT NEWS
Vishay Intertechnology Automotive Grade IHDF Edge-Wound Inductor With Low 15.4 mm Max. Profile Delivers Saturation Current to 230 A
Featuring Ferrite Core Technology, Through-Hole Device Offers High Temp. Operation to +155 °C and Low DCR to Reduce Power Losses and Increase Efficiency
(April 22, 2024)Press Release
Vishay Intertechnology Blue and True Green LEDs in MiniLED Package Deliver High Brightness in a Small Size
SMD Devices Provide High Luminous Intensity to 2300 mcd, Offer Wavelengths of 525 nm and 465 nm for Heart Rate Monitoring and Smoke Detection
(April 16, 2024)Press Release
December 5, 2023
October 24, 2023
Search for Product Releases
Press Releases
Contact Info
Corporate Headquarters:
Vishay Intertechnology, Inc.
63 Lancaster Avenue
Malvern, PA 19355-2143