Vishay Intertechnology IHLP® Commercial Inductor Offers High Temperature Operation to +155 °C in 7575 Case Size
19 mm by 19 mm by 7 mm Inductor Delivers Lower DCR and Higher Current Than 6767 Devices, at a Lower Cost Than Inductors in the 8787 Case
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
This release in:
- English
- Deutsch
MALVERN, Pa. — Aug. 2, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new commercial IHLP® low profile, high current inductor that is the industry’s first composite inductor in the 19 mm by 19 mm by 7 mm 7575 case size. Offering high temperature operation to +155 °C for computer, telecom, and industrial applications, the Vishay Dale IHLP‑7575GZ-51 offers up to 30 % lower DCR and up to 35 % higher current ratings than devices in the 6767 case size, at a 50 % lower cost than devices in the 8787 case.
The inductor released today is optimized for energy storage in DC/DC converters up to 2 MHz and high current filtering applications up to the SRF of the inductor. Applications for the device include notebooks, desktops, and servers; low profile, high current power supplies; POL converters; battery-powered devices; and distributed power systems and FPGAs.
Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra low levels, the IHLP-7575GZ-51 offers high resistance to thermal shock, moisture, and mechanical shock, and handles high transient current spikes without saturation. The device is RoHS-compliant, halogen-free, and Vishay Green.
Device Specification Table:
Case size | 7575 |
Inductance (µH) | 0.56 to 33 |
DCR typ. (mΩ) | 1.02 to 25.2 |
DCR max. (mΩ) | 1.09 to 27.0 |
Heat rating current (A) | 10.2 to 61(1) |
Saturation current (A) | 9.9 to 70(2) / 14.3 to 101(3) |
SRF (MHz) | 4.4 to 50.0 |
(1) DC current (A) that will cause an approximate ΔT of 40 °C
(2) DC current (A) that will cause L0 to drop approximately 20 %
(3) DC current (A) that will cause L0 to drop approximately 30 %
Samples and production quantities of the IHLP-7575GZ-51 are available now, with lead times of 10 weeks.
###
The DNA of tech™ is a trademark and IHLP is a registered trademark of Vishay Intertechnology.
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
This release in:
- English
- Deutsch