New Vishay Intertechnology ThermaWickTM SMD Thermal Jumper Chip Removes Heat From Electrically Isolated Components
Device Reduces Component Temperature by Over 25 %, Enabling Higher Power Handling Capability or Longer Useful Life
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
MALVERN, Pa. — April 6, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced the ThermaWickTMTHJP series surface-mount thermal jumper chip. The Vishay Dale Thin Film device allows designers to transfer heat from electrically isolated components by providing a thermal conductive pathway to a ground plane or common heatsink.
Featuring an aluminum nitride substrate with high 170 W/m°K thermal conductivity, the chip released today is capable of reducing the temperature of connected components by over 25%. This reduction allows designers to increase the power handling capability of these devices or extend their useful life at existing operating conditions, while maintaining the electrical isolation of each component. By protecting adjacent devices from thermal loads, overall circuit reliability is improved.
The THJP’s low capacitance down to 0.07 pF makes it an excellent choice for high frequency and thermal ladder applications. The thermal conductor will be used in power supplies and converters; RF amplifiers; synthesizers; pin and laser diodes; and filters for AMS, industrial, and telecommunications applications.
The device is available in six case sizes from 0603 to 2512, with custom sizes available. The 0612 and 1225 cases feature long side terminations for additional heat transferring capability. The thermal jumper is available with lead (Pb)-bearing and lead (Pb)-free wraparound terminations.
Device Specification Table:
Case size | Thermal resistance (°C/W) | Thermal conductance (mW/°C) | Capacitance (pF) |
0603 | 14 | 70 | 0.07 |
0612 | 4 | 259 | 0.26 |
0805 | 13 | 77 | 0.15 |
1206 | 15 | 65 | 0.07 |
1225 | 4 | 259 | 0.26 |
2512 | 15 | 65 | 0.07 |
Samples and production quantities of the ThermaWickTM THJP series thermal jumper will be available in Q1 2020, with lead times of six weeks.
###
ThermaWick is a trademark of Vishay Intertechnology