Thermistors - NTC Thermistors
Vishay delivers high sensitivity and accuracy with its thermistor and sensor products. These products are ideal when fast response time, limited space, high reliability, or wide temperature range is required.
Showing 1 to 47 of 47 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image ▲▼ | Description ▲▼ | Mounting ▲▼ | Resistance at
25 °C (min.) (Ω) ▲▼ | Resistance at 25 °C (max.) (Ω) ▲▼ | R 25 Tolerance (min.) (± %) ▲▼ | B 25/85
(min.) (K) ▲▼ | B 25/85
(max.) (K) ▲▼ | B 25/85 Tolerance (min.) (± %) ▲▼ | Operating Temperature
(min.) (°C) ▲▼ | Operating Temperature
(max.) (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | NTC Thermistors, Miniature Immersion Sensor | 10K | 10K | 3 | 3984 | 3984 | 0.5 | -25 | 105 | ||
![]() Enlarge | SMD 0402, Glass Protected NTC Thermistors | 4.7K | 470K | 1 | 3490 | 4311 | 3 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Screw Threaded Sensors | 1K | 470K | 1 | 3528 | 4570 | 0.5 | -25 | 100 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors, 150 °C | 10K | 10K | 1 | 3435 | 3984 | 0.5 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Radial Leaded, Standard Precision | radial | 3.3 | 470K | 2 | 2880 | 4570 | 0.5 | -40 | 125 | |
![]() Enlarge | SMD 0805, Glass Protected NTC Thermistors | 1K | 680K | 1 | 3370 | 4125 | 1 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Low Thermal Gradient Lug Sensors | assembly screw mounting | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -55 | 125 | |
![]() Enlarge | NTC Thermistors, Refrigerator Sensors | assembly | 2.7K | 10K | 1 | 3984 | 3984 | 0.5 | -55 | 60 | |
![]() Enlarge | NTC Thermistors, Mini Lug Sensors | 10K | 47K | 1 | 3740 | 3984 | 0.5 | -55 | 125 | ||
![]() Enlarge | NTC Thermistors, Flex Foil Sensors | flat surface | 10K | 122K | 1 | 3435 | 3960 | 1 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10K | 10K | 2 | 3435 | 3984 | 0.5 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Miniature Immersion, Liquid Cooled Automotive Systems | 10K | 10K | 2 | 3984 | 3984 | 0.5 | -40 | 150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10K | 10K | 2 | 3435 | 3984 | 0.5 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10K | 10K | 2 | 3435 | 3984 | 0.5 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Radial Leaded Special Accuracy | 4.7K | 100K | 2.19 | 3977 | 4190 | 0.75 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, Radial Leaded, Accuracy Line | radial | 2K | 470K | 1 | 3528 | 4570 | 0.5 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Long Insulated Leads | radial insulated leads | 2765 | 2765 | 2.93 | 3977 | 3977 | 0.75 | -40 | 125 | |
![]() Enlarge | NTC Thermistors, Glass Encapsulated High Temperature Sensors | axial | 10K | 220K | 5 | 3797 | 3977 | 1.3 | -40 | 200 | |
![]() Enlarge | NTC Thermistors, 2-Point Mini Chip Sensor, Flexible Leads | 3K | 10K | 2.18 | 3977 | 3977 | 0.75 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, Pipe PVC Long Leads Sensors | 2.2K | 100K | 3 | 3977 | 4190 | 0.75 | -40 | 85 | ||
![]() Enlarge | SMD 0603, Glass Protected NTC Thermistors | 1K | 100K | 1 | 3170 | 4100 | 1 | -55 | 150 | ||
![]() Enlarge | NTC Thermistors, Long Non-Insulated Leads | 10K | 10K | 5 | 3977 | 3977 | 0.75 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, Steel Capped Sensors | 12K | 12K | 4 | 3730 | 3730 | 1.5 | -25 | 110 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -55 | 150 | ||
![]() Enlarge | NTC Thermistor Sensors - Pipe Type with Fast Time Response | 100K | 100K | 3 | 4190 | 4190 | 1.5 | -40 | 105 | ||
![]() Enlarge | NTC Thermistors, Special Long Lead Sensors | 10K | 10K | 3 | 3984 | 3984 | 0.5 | ||||
![]() Enlarge | NTC Thermistors, Immersion Temperature Sensor, Screw Threaded | 10K | 10K | 2 | 3984 | 3984 | 0.5 | -25 | 125 | ||
![]() Enlarge | NTC Thermistors, Screw Threaded Insulated Leads Sensors | assembly threaded screw mounting | 10K | 10K | 2 | 3984 | 3984 | 0.5 | -40 | 125 | |
![]() Enlarge | Leadless NTC Thermistor Dies | 2.2K | 470K | 1 | 3740 | 4570 | 0.75 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, 2-Point Radial Leaded, Automotive Grade | radial | 2.06K | 30K | 1.93 | 3528 | 4090 | 0.5 | -55 | 150 | |
![]() Enlarge | Leadless NTC Thermistor Die Intended for Wire Bonding | 5063 | 5063 | 0 | 3435 | 3435 | 1 | -55 | 175 | ||
![]() Enlarge | Enhanced Leadless NTC Thermistor Die Suitable For Wire Bonding | 4.7K | 20K | 1 | 3435 | 3865 | 1 | -55 | 175 | ||
![]() Enlarge | NTC Thermistors, 2-Point Micro Chip Sensor Insulated Leads | 2.06K | 10K | 1.92 | 3511 | 3984 | 0.5 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, Mini Epoxy PVC Twin Insulated Leads | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -40 | 105 | ||
![]() Enlarge | NTC Thermistors, Insulated Leads for 185 °C Applications | radial | 2.1K | 30K | 1 | 3435 | 3984 | 0.5 | -55 | 185 | |
![]() Enlarge | SMD NTC Thermistors With Enhanced Stability | 100K | 210K | 1 | 3590 | 3590 | 1 | -40 | 125 | ||
![]() Enlarge | NTC Thermistors, Radial Leaded with Low B25/85 Values | 5K | 10K | 1 | 3324 | 3435 | 1 | -55 | 125 | ||
![]() Enlarge | NTC Thermistor, Epoxy Coated Mini Sensor | radial | 2.1K | 100K | 1 | 3511 | 4190 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Long Insulated Leads 150 °C With Very Low Thermal Gradient | radial insulated leads, low heat-conducting FeNi wires | 10K | 10K | 2.19 | 3984 | 3984 | 0.5 | -55 | 150 | |
![]() Enlarge | NTC Thermistors, Epoxy PVC Long Leads Sensors | 2.2K | 100K | 3 | 3977 | 4190 | 0.75 | -40 | 85 | ||
![]() Enlarge | NTC Thermistors, Mini Epoxy PVC Single Insulated Leads | 4.7K | 100K | 1 | 3435 | 4190 | 0.5 | -40 | 105 | ||
![]() Enlarge | NTC Thermistors, Sleeved Long PVC Leads Sensors | 2.2K | 100K | 3 | 3977 | 4190 | 0.75 | -40 | 85 | ||
![]() Enlarge | SMD 0201, Commercial Grade NTC Thermistors | 10K | 100K | 1 | 3435 | 4311 | 3 | -40 | 125 | ||
![]() Enlarge | SMD 0402, Commercial Grade NTC Thermistors | 10K | 100K | 1 | 3435 | 4050 | 1 | -40 | 125 | ||
![]() Enlarge | SMD 0402, Industrial Grade NTC Thermistors | 10K | 100K | 0.5 | 3435 | 4311 | 3 | -40 | 150 | ||
![]() Enlarge | SMD 0603, Industrial Grade NTC Thermistors | 10K | 100K | 1 | 3435 | 4311 | 3 | -40 | 150 | ||
![]() Enlarge | SMD MELF SOD80, Glass Encapsulated NTC Thermistors | 10K | 100K | 5 | 3977 | 3977 | 1.3 | -40 | 150 |