Thermistors - NTC Inrush Current Limiters

Vishay Intertechnology’s NTC (negative temperature coefficient) thermistors are non-linear resistors, which alter their resistance characteristics with temperature. The resistance of NTC will decrease as the temperature increases. 

Showing 1 to 50 of 324 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Description
▲▼filter
Resistance at 25 °C
(Ω)
▲▼filter
Energy Rating (max.)
(J)
▲▼filter
Steady-State Current
(max.)
(A)
▲▼filter
Diameter
(mm)
▲▼filter
Thickness
(mm)
▲▼filter
AS320R53010024167
Enlarge
NTC Thermistors, Inrush Current Limiters130030295.3
AS320R53610024168
Enlarge
NTC Thermistors, Inrush Current Limiters130037297.8
AS321001524173
Enlarge
NTC Thermistors, Inrush Current Limiters1025015308.5
AS321R03024169
Enlarge
NTC Thermistors, Inrush Current Limiters130030308
AS321R03010024189
Enlarge
NTC Thermistors, Inrush Current Limiters130030308
AS321R03624170
Enlarge
NTC Thermistors, Inrush Current Limiters130036308
AS321R03610024190
Enlarge
NTC Thermistors, Inrush Current Limiters130036308
AS322001024174
Enlarge
NTC Thermistors, Inrush Current Limiters2025010299
AS322R02524171
Enlarge
NTC Thermistors, Inrush Current Limiters230025307.8
AS325000624175
Enlarge
NTC Thermistors, Inrush Current Limiters502506309
AS325R02024172
Enlarge
NTC Thermistors, Inrush Current Limiters530030328.4
AS350R55024176
Enlarge
NTC Thermistors, Inrush Current Limiters180050368.4
AS351001824181
Enlarge
NTC Thermistors, Inrush Current Limiters1050018368.5
AS351R04024177
Enlarge
NTC Thermistors, Inrush Current Limiters180040368.5
AS352001024182
Enlarge
NTC Thermistors, Inrush Current Limiters2050010369
AS352R03524178
Enlarge
NTC Thermistors, Inrush Current Limiters270035368.5
AS353R03024179
Enlarge
NTC Thermistors, Inrush Current Limiters360030368.5
AS354001024191
Enlarge
NTC Thermistors, Inrush Current Limiters40800103614
AS355R02524180
Enlarge
NTC Thermistors, Inrush Current Limiters560025368.5
MM350R28024512
Enlarge
NTC Thermistors, Inrush Current Limiters0.2120080688.5
MM350R280DIN24512
Enlarge
NTC Thermistors, Inrush Current Limiters0.2120080688.5
MM350R56024512
Enlarge
NTC Thermistors, Inrush Current Limiters0.5120060689.5
MM350R560DIN24512
Enlarge
NTC Thermistors, Inrush Current Limiters0.5120060689.5
MM351R05024512
Enlarge
NTC Thermistors, Inrush Current Limiters1120050688.5
MM351R050DIN24512
Enlarge
NTC Thermistors, Inrush Current Limiters1120050688.5
MM351R55024512
Enlarge
NTC Thermistors, Inrush Current Limiters1.5120050688.5
MM351R550DIN24512
Enlarge
NTC Thermistors, Inrush Current Limiters1.5120050688.5
MS121510224513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters1501102128.5
MS151500424513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters151554.5157
MS1515004A24513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters151554.5157
MS153000424513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters301354.2178
MS154000424513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters401354.1178
MS156600324513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters661253.5157
MS221000824513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters102008239.5
MS2210008B24513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters102008239.5
MS221210224513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters12022022310
MS221210324513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters12022032310
MS2212103B24513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters12022032310
MS221210424513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters12022042310
MS222000524513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters201805238
MS2220005A32424513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters201805205
MS222210324513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters2207532310
MS223000524513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters301505239
MS225000424513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters5024042310
MS2250004B24513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters5024042310
MS225R01524513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters520015207
MS227500424513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters752404239
MS320R53624513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters0.525036317
MS320R54024513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters0.525040317
MS321001524513
Enlarge
NTC Thermistors, MegaSurge™ Inrush Current Limiters1025015319.3