Power ICs - Portable
Showing 1 to 50 of 50 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Cont. Current A ▲▼ | Product Type ▲▼ | VIN Min. (V) ▲▼ | VIN Max. (V) ▲▼ | Package ▲▼ | Package Size (W, L, H) (mm) ▲▼ |
|---|---|---|---|---|---|---|---|
| Active | Battery Monitor and Protective Discharge IC | Battery and Protection | 2.3 | 5.5 | WCSP9 | 1.25 x 1.25 x 0.6 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-down resistor | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active high with internal pull-down resistor | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-up resistor | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.1 V to 5 V, 62 mΩ, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.1 V to 5 V, 101 mΩ, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
| Active | Dual switch, 1.1 V to 5.5 V, 150 μs rise time, reversed EN logic | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
| Active | 1.1 V to 5.5 V, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
| Active | 1.1 V to 5.5 V, 2.5 ms rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
| Active | 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, latch-off on fault | Slew rate, current limit | 6 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, auto-retry on fault | Slew rate, current limit | 6 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on fault | Slew rate, current limit | 6 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | Slew rate | 1.5 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
| Active | 1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | Slew rate | 1.5 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
| Active | 3.5 A, 78 Ω current limit, OVP, and active reverse current blocking, latch-off on fault | Slew rate, current limit | 2.8 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 3.5 A, 78 mΩ, 2.8 V to 22 V eFuse with accurate current limit, OVP, and active reverse current blocking, auto retry on fault | Slew rate, current limit | 2.8 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 6 A, 33 mΩ, 2.8 V to 22 V, programmable OVP and current limit, latch-off on fault | Slew rate, current limit | 2.8 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 6 A, 33 mΩ, 2.8 V to 22 V,programmable OVP and current limit, auto retry on fault | Slew rate, current limit | 2.8 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| 8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Adjustable OVP, and Active Current Clamping | Slew rate, current limit | 2.7 | 23 | TDFN10-22 | 2.0 x 2.0 x 0.75 | ||
| 8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Selected OVP Clamping, and Active Current Clamping | Slew rate, current limit | 2.7 | 23 | TDFN10-22 | 2.0 x 2.0 x 0.75 | ||
| 8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Adjustable OVP, and Circuit Breaker | Slew rate, current limit | 2.7 | 23 | TDFN10-22 | 2.0 x 2.0 x 0.75 | ||
| Active | 6 A, 33 mΩ, 2.8 V to 27 V, programmable current limit and slew rate, latch-off on fault | Slew rate, current limit | 2.8 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 6 A, 33 mΩ, 2.8 V to 27 V,programmable current limit and slew rate, auto retry on fault | Slew rate, current limit | 2.8 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off, output discharge | Slew rate | 0.9 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off | Slew rate | 0.9 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on and 98 µs turn off delay | Slew rate | 0.9 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 0.8 V to 2.5 V, 28 mΩ, 1.5 ms rise time, output discharge | Slew rate | 0.8 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 0.8 V to 2.5 V, 28 mΩ, 1.5 ms rise time | Slew rate | 0.8 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.5 V to 5.5 V, 20 mΩ, bidirectional off isolation | Slew rate | 1.5 | 5.5 | WCSP6 | 1.0 x 1.5 x 0.5 | |
| Active | 1.5 V to 5.5 V, 20 mΩ, output discharge | Slew rate | 1.5 | 5.5 | WCSP6 | 1.0 x 1.5 x 0.5 | |
| Active | 1.2 V to 5.5 V, 50 mΩ, 200 µs rise time, bidirectional off isolation | Slew rate | 1.2 | 5.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.2 V to 5.5 V, 50 mΩ, 200 µs rise time, bidirectional off isolation, output discharge | Slew rate | 1.2 | 5.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.2 V to 5.5 V, 50 mΩ, 7.5 µs rise time, bidirectional off isolation | Slew rate | 1.2 | 5.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.2 V to 5.5 V, 50 mΩ, EN active low, bidirectional off isolation | Slew rate | 1.2 | 5.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.2 V to 5.5 V, 50 mΩ, EN active low, bidirectional off isolation, output discharge | Slew rate | 1.2 | 5.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.2 V to 5.5 V, 47 mΩ, 200 µs rise time, bidirectional off isolation, output discharge | Slew rate | 1.2 | 5.5 | µDFN-4L | 1.0 x 1.0 x 0.35 | |
| 7 V (D-S), N-Channel Switch in WCSP3 | Slew Rate | 0.8 | 6 | WCSP | 0.96 x 0.96 x 0.27 | ||
| Active | 0.9 V to 2.5 V, 66 mΩ, 9.8 µs rise time, load switch | Slew rate | 0.9 | 2.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation | Slew rate | 1.1 | 5.5 | TSOT23-6 | 3.0 x 2.9 x 1.0 | |
| Active | 1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | Slew rate | 1.1 | 5.5 | TSOT23-6 | 3.0 x 2.9 x 1.0 | |
| Active | 1.2 V to 5.5 V, 44 mΩ, 1.6 ms rise time with bidirectional off isolation, output discharge | Slew rate | 1.2 | 5.5 | TSOT23-6 | 3.0 x 2.9 x 1.0 | |
| Active | 1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO | Slew rate | 1.8 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO | Slew rate | 1.8 | 5.5 | PowerPAK SC-75-6 | 0.75 x 1.6 x 0.5 | |
| Active | 1.5 V to 5.5 V, 105 mΩ, 100 µs rise time | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.5 V to 5.5 V, 105 mΩ, 100 µs rise time | Slew rate | 1.5 | 5.5 | PowerPAK SC-75-6 | 0.75 x 1.6 x 0.5 |