IR Receivers - Belobog
Showing 1 to 40 of 40 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) (mm) ▲▼ | Carrier Frequency (kHz) ▲▼ | AGC ▲▼ | Transmission Distance Typ. (m) (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Half Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Recommended for Remote Control Code ▲▼ | Application ▲▼ | Mounting ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 30 to 60 | 1.8 | 12 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Code learning | SMD | |||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 33 | AGC3 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 33 | AGC5 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 36 | 24 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | RCMM | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 36 | AGC2 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 36 | AGC2 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 36 | AGC3 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | MCIR, RCMM | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 36 | AGC3 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | MCIR, RCMM | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 36 | AGC4 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | RC-5, RC-6, Panasonic | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 36 | AGC4 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | RC-5, RC-6, Panasonic | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 36 | AGC5 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 36 | AGC5 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | 14 | 0.3 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Proximity sensors | SMD | |||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | 8 | 0.7 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | AGC2 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | AGC2 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | AGC3 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | RECS-80 Code, XMP | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | AGC3 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | RECS-80 Code, r-map, XMP | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | AGC4 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | NEC, Sharp, Mitsubishi, Sejin 4PPM | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | AGC4 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | NEC, Sharp, Mitsubishi | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | AGC5 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | AGC5 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 40 | AGC-S | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Sony 12, 15, and 20 bit IR-code | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 40 | AGC2 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Sony | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 40 | AGC2 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 40 | AGC3 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 40 | AGC3 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 40 | AGC4 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 40 | AGC4 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 40 | AGC5 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 40 | AGC5 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 56 | 8 | 0.7 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 56 | AGC2 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Cisco | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 56 | AGC2 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 56 | AGC3 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | r-map | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 56 | AGC3 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 56 | AGC4 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | r-step, Thomson RCA | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 56 | AGC4 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Thomson RCA | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 56 | AGC5 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD | ||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 56 | AGC5 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Remote control | SMD |