Inductors - RF Inductors (Through Hole)
Vishay’s portfolio of axial/radial RF and power Inductors includes current choke, filter, commercial, miniature, subminiature, epoxy conformal-coated, and molded parts. Included are inductors that are lead (Pb)-free and RoHS –compliant.
Showing 1 to 23 of 23 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Min. Q ▲▼ | Max. Q ▲▼ | Rated Current Min. (mA) ▲▼ | Rated Current Max. (mA) ▲▼ | Operating Temperature (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Filter Inductors, High Current, Radial Leaded | 5 | 250 | 9000 | -55 to +125 | |||||
![]() Enlarge | Filter Inductors, High Current, Axial Leaded | 5 | 1000 | 9300 | -55 to +125 | |||||
![]() Enlarge | Filter Inductors, High Current, Radial Leaded | 1 | 47000 | 43.5 | -55 to +130 | |||||
![]() Enlarge | Filter Inductors, High Current, Axial Leaded | 1 | 100000 | 5.3 | -55 to +125 | |||||
![]() Enlarge | Choke Coil, Axial Leaded | 1 | 18000 | 5300 | -40 to +85 | |||||
![]() Enlarge | Filter Inductors, High Current, Radial Leaded | 1 | 15000 | 9250 | -55 to +125 | |||||
![]() Enlarge | High Current, Radial, Through-Hole Power Inductor | 0.47 | 100 | 83000 | 83 | 83 | -55 to +155 | |||
![]() Enlarge | Automotive High Current, Radial, Through-Hole Power Inductor | 0.47 | 100 | 83000 | 83 | 83 | -55 to +155 | |||
![]() Enlarge | High Current, Radial, Through-Hole Power Inductor | 0.47 | 100 | 125000 | 125 | 125 | -55 to +155 | |||
![]() Enlarge | Automotive High Current, Radial, Through-Hole Power Inductor | 0.47 | 100 | 125000 | 125 | 125 | -55 to +155 | |||
![]() Enlarge | Filter Inductors, High Current, Radial Leaded | 24 | 500 | 60 | -55 to +125 | |||||
![]() Enlarge | Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1 | 10 | 138000 | 138 | 138 | -55 to +155 | |||
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1 | 10 | 138000 | 138 | 138 | -55 to +155 | |||
![]() Enlarge | Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 0.68 | 10 | 180000 | 180 | 180 | -55 to +155 | |||
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 0.68 | 10 | 180000 | 180 | 180 | -55 to +155 | |||
![]() Enlarge | Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1.2 | 10 | 209000 | 209 | 209 | -55 to +155 | |||
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1.2 | 10 | 209000 | 209 | 209 | -55 to +155 | |||
![]() Enlarge | Inductors, Epoxy Conformal Coated, Axial Leaded | 0.1 | 1000 | 1400 | 30 | 60 | -20 to +105 | |||
![]() Enlarge | Inductors, Epoxy Conformal Coated, Axial Leaded | 0.27 | 1000 | 1320 | 25 | 75 | -20 to +105 | |||
![]() Enlarge | Inductors, Epoxy Conformal Coated, Axial Leaded | 1000 | 39000 | 200 | 40 | 80 | -20 to +105 | |||
![]() Enlarge | Vertical and Horizontal Mount, Through-Hole Toroid Inductors, High Temperature 125 °C, Radial Leaded | 1.2 | 5600 | 20000 | -55 to +125 | |||||
![]() Enlarge | Vertical and Horizontal Mount, Through-Hole Toroid Inductors, High Temperature 200 °C, Radial Leaded | 0.39 | 100 | 32000 | -55 to +200 | |||||
![]() Enlarge | Vertical and Horizontal Mount, Through-Hole Toroid Inductors, High Temperature 200 °C, Radial Leaded | 0.47 | 470 | 36000 | -55 to +200 |