Diodes and Rectifiers - Standard and Fast Recovery - Avalanche Rectifiers
Showing 1 to 50 of 66 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) (V) ▲▼ | VF at IF (V) (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMF (DO-219AB) | 1.5 | 200 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 400 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 600 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 800 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 1000 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMB (DO-214AA) | 3 | 200 | 0.86 | 175 | Single | Yes | ||
![]() Enlarge | SMB (DO-214AA) | 3 | 400 | 0.86 | 175 | Single | Yes | ||
![]() Enlarge | SMB (DO-214AA) | 3 | 600 | 0.86 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 200 | 0.89 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 400 | 0.89 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 600 | 0.89 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 800 | 0.89 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 1000 | 0.89 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 200 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 400 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 600 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 1000 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 200 | 1.15 | 150 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 400 | 1.15 | 150 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 600 | 1.15 | 150 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 800 | 1.15 | 150 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 1000 | 1.15 | 150 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 1600 | 1.15 | 150 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 3 | 200 | 0.90 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 3 | 400 | 0.90 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 3 | 600 | 0.90 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 3 | 800 | 0.90 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 3 | 1000 | 0.90 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 800 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SOD-57 | 2 | 200 | 1 at 1 | 4000 | 175 | No | ||
![]() Enlarge | SOD-57 | 2 | 400 | 1 at 1 | 4000 | 175 | No | ||
![]() Enlarge | SOD-57 | 2 | 600 | 1 at 1 | 4000 | 175 | No | ||
![]() Enlarge | SOD-57 | 2 | 800 | 1 at 1 | 4000 | 175 | No | ||
![]() Enlarge | SOD-57 | 2 | 1500 | 1.6 at 3 | 2000 | 140 | No | ||
![]() Enlarge | SOD-57 | 2 | 1200 | 1.6 at 3 | 2000 | 140 | No | ||
![]() Enlarge | SOD-57 | 2 | 800 | 1 at 1 | 4000 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.5 | 50 | 1.1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 1.5 | 100 | 1.1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 1.5 | 200 | 1.1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 1.5 | 400 | 1.1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 1.5 | 600 | 1.1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 1.5 | 800 | 1.1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 1.5 | 1000 | 1.1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 0.35 | 2400 | 3 at 0.2 | 5000 | 175 | No | ||
![]() Enlarge | SOD-57 | 2 | 200 | 1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 2 | 400 | 1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 2 | 600 | 1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 2 | 800 | 1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 2 | 1000 | 1 at 1 | 4000 | 175 | Yes | ||
![]() Enlarge | SOD-57 | 2 | 200 | 1 at 1 | 4000 | 175 | No |