Diodes and Rectifiers - Standard and Fast Recovery - Avalanche Rectifiers
Showing 1 to 50 of 81 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) (V) ▲▼ | VF at IF (V) (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMF (DO-219AB) | 1 | 200 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 400 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 600 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 800 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 1000 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 200 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 400 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 600 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 800 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 1000 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 200 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 400 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 600 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 800 | 1.26 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 1000 | 1.26 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 200 | 1.02 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 400 | 1.02 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 600 | 1.02 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 800 | 1.27 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 1000 | 1.27 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1.5 | 800 | 1.6 | 120 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1.5 | 1000 | 1.6 | 120 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1.5 | 200 | 1.25 | 140 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1.5 | 400 | 1.25 | 140 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1.5 | 600 | 1.25 | 140 | 150 | Single | Yes | |
![]() Enlarge | SOD-57 | 0.25 | 1200 | 2.4 at 0.2 | 300 | 150 | No | ||
![]() Enlarge | SOD-57 | 0.25 | 1600 | 2.4 at 0.2 | 300 | 150 | No | ||
![]() Enlarge | SOD-57 | 0.25 | 2000 | 2.4 at 0.2 | 300 | 150 | No | ||
![]() Enlarge | SOD-57 | 0.8 | 1400 | 1.25 at 0.4 | 400 | 175 | No | ||
![]() Enlarge | SOD-57 | 0.8 | 1600 | 1.25 at 0.4 | 400 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.4 | 50 | 1.3 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.4 | 100 | 1.3 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.4 | 200 | 1.3 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.4 | 400 | 1.3 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.4 | 600 | 1.3 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.4 | 800 | 1.3 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.4 | 1000 | 1.3 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.25 | 50 | 1.5 at 1 | 100 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.25 | 100 | 1.5 at 1 | 100 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.25 | 200 | 1.5 at 1 | 100 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.25 | 400 | 1.5 at 1 | 100 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.25 | 600 | 1.5 at 1 | 100 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.25 | 800 | 1.5 at 1 | 100 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.25 | 1000 | 1.5 at 1 | 100 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.5 | 100 | 1.5 at 1 | 300 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.5 | 400 | 1.5 at 1 | 300 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.5 | 600 | 1.5 at 1 | 300 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.5 | 800 | 1.5 at 1 | 300 | 175 | No | ||
![]() Enlarge | SOD-57 | 1.5 | 1000 | 1.5 at 1 | 300 | 175 | No | ||
![]() Enlarge | SOD-57 | 2 | 800 | 1.1 at 1 | 300 | 175 | No |