Diodes and Rectifiers - Schottky
Our Schottky rectifiers portfolio includes Trench MOS Barrier Schottky (TMBS®) Gen 1 (45 V to 150 V), Gen 2 (200 V), and Gen 3 (60 V, 100 V, and 150 V) and high-performance planar Schottky parts are available in surface-mount packages including the eSMP® package series; addressing the needs for AEC-Q101 qualified automotive grade parts, and for computer and consumer power supply applications.
- Product Lines
- Reverse Voltage
- Forward Current (I<sub>FAV</sub>)
- Package (JEDEC®) Code
- Surface-Mount
- CLP
- DFN3820A
- D2PAK (TO-263AB)
- eSMP® Series
- SlimDPAK (TO-252AE)
- SMPD (TO-263AC)