ESD Protection - LLP1006-2L

Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
▲▼filter
Circuit Diagram
Package (JEDEC®) Code
▲▼filter
Reverse Standoff Voltage VRWM
(V)
▲▼filter
Reverse Current IR at VRWM
(µA)
▲▼filter
Reverse Breakdown Voltage VBR at 1 mA
(V)
▲▼filter
Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5
(A)
▲▼filter
Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5
(W)
▲▼filter
Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz
(pF)
▲▼filter
ESD Immunity acc. IEC 61000-4-2
(kV)
▲▼filter
Number of Protected Lines
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
81852
Enlarge
LLP1006-2L50.173.55618± 201No
Datasheet
81801
Enlarge
LLP1006-2L140.114.55638± 251No
Datasheet
84137
Enlarge
LLP1006-2L70.17.346014± 301No
Datasheet
81851
Enlarge
LLP1006-2L3.30.553.53125± 301No
Datasheet
81797
Enlarge
LLP1006-2L3.3159.59578± 301No
Datasheet
81800
Enlarge
LLP1006-2L51616192130± 301No
Datasheet
81796
Enlarge
LLP1006-2L50.1633319± 301No
Datasheet
81798
Enlarge
LLP1006-2L50.2688063± 301No
Datasheet
81879
Enlarge
LLP1006-2L120.113.5820054± 301No
Datasheet
81799
Enlarge
LLP1006-2L120.113.549230± 301No
Datasheet
82724
Enlarge
LLP1006-2L150.115.5615045± 301No