Vishay Intertechnology High Current Inductor Delivers Improved Saturation and Temperature Stability
Vertical-Mount IHVR-4024KE-51 Device in Compact 4024 Case Size Offers 50 % Lower DCR Than Typical Power Inductors While Saving Board Space

Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/
MALVERN, Pa. — Oct. 26, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new high current inductor that provides 50 % lower DCR than typical power inductors for improved efficiency in high frequency DC/DC converters. Using materials and construction similar to the IHLP, the Vishay Dale IHVR-4024KE-51 also boasts excellent saturation and temperature stability. Available in the compact 10 mm by 6 mm by 10 mm 4024 case size, the device enables high current density, while its vertical-mount design saves on board space.
Featuring high temperature operation to +155 °C, the inductor released today is optimized for energy storage in DC/DC converters up to 5 MHz and provides excellent attenuation of noise in high current filtering applications up to the SRF of the inductor. Applications for the IHVR-4024KE-51 will include servers and desktop PCs; high current POL converters; multi-phase, high current power supplies; battery-powered devices; distributed power systems; and FPGAs.
Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz to ultra low levels, the RoHS-compliant inductor offers high resistance to thermal shock, moisture, and mechanical shock, and handles high transient current spikes without saturation.
Device Specification Table:
Part number | IHVR-4024KE-51 |
Case size | 4024 |
Inductance @ 100 kHz (μH) | 0.12 |
DCR @ 25 °C (mΩ) | 0.24 |
Saturation current typ. (A) | 911; 1302 |
SRF typ. (MHz) | 112 |
1 DC current (A) that will cause L0 to drop approximately 20 %
2 DC current (A) that will cause L0 to drop approximately 30 %
Samples and production quantities of the IHVR-4024KE-51 are available now, with lead times of 12 weeks for large orders.
###
The DNA of tech™ is a trademark of Vishay Intertechnology.
Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/