Power - Heavy Current (ESTA) - Power Electronic (AC and DC)
Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Voltage Min. (V) ▲▼ | Voltage Max. (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self-healing | AC Power Electronic Capacitors (PEC) - Rectangular | 200 | 6000 | 10 uF | 5000 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self-healing | Power Electronic Capacitors (PEC) | 880 | 2200 | 30 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self-healing | Power Electronic Capacitors (PEC) - Rectangular | 750 | 10 000 | 50 uF | 20 000 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Polyester | High Voltage DC Filter Capacitors | 10000 | 120000 | 0.001 uF | 2 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Polyester | High Voltage DC Filter Capacitors | 15000 | 300000 | 0.002 uF | 2 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Polyester | DC Filter Capacitors | 1000 | 40000 | 0.01 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Polyester | DC Filter Capacitors | 1000 | 60000 | 0.0005 uF | 2 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self-healing | Power Electronic Capacitors (PEC) | 700 | 2150 | 15 uF | 230 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self-healing | Power Electronic Capacitors (PEC) | 700 | 2150 | 11 uF | 230 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self-healing | Power Electronic Capacitors (PEC) | 500 | 3600 | 30 uF | 7350 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self-healing | DC Power Electronic Capacitors (PEC) - Rectangular in Plastic Casing | 450 | 3800 | 110 uF | 8000 uF |