Capacitors - Film - Low ESR


Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Mounting
▲▼filter
Voltage Min. (V)
▲▼filter
Voltage Max. (V)
▲▼filter
Capacitance
Min.
▲▼filter
Capacitance
Max.
▲▼filter
Datasheet
28164
Enlarge
Capacitors, FixedFilmMetallized Polypropylene DC-Link Film Capacitor Automotive GradeRadial45012001 uF 400 uF
Datasheet
26015
Enlarge
Capacitors, FixedFilmMetallized Polypropylene DC-Link Film Capacitor Industrial GradeRadial50012001 uF 500 uF
Datasheet
26085
Enlarge
Capacitors, FixedFilmHigh Temperature Metallized Polypropylene°C-Link Film Capacitor - 125 °C, THB and AEC-Q200 QualifiedRadial50013001 uF 140 uF
Datasheet
26078
Enlarge
Capacitors, FixedFilmTHB Metallized Polypropylene°C-Link Film Capacitor 85 °C / 85 % RH 1000 h at UNDC - Vishay Automotive GradeRadial50012001 uF 80 uF
Datasheet
26010
Enlarge
Capacitors, FixedFilmLow Building Height Metallized Polypropylene DC-Link Film Capacitor - Industrial GradeRadial50010002 uF 100 uF
Datasheet
26082
Enlarge
Capacitors, FixedFilmLow Building Height Metallized Polypropylene DC-Link Film Capacitor - THB and Vishay Automotive GradeRadial50012001 uF 75 uF
Datasheet
28170
Enlarge
Capacitors, FixedFilmMetallized Polypropylene Film Capacitor Radial Snubber TypeRadial70025000.047 uF 10 uF