Capacitors - Film - Radial


Showing 1 to 50 of 54 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Mounting
▲▼filter
Voltage Min. (V)
▲▼filter
Voltage Max. (V)
▲▼filter
Capacitance
Min.
▲▼filter
Capacitance
Max.
▲▼filter
Datasheet
28526
Enlarge
Capacitors, VariableFilmØ 5 mm Film Dielectric TrimmersRadial1501500.35 pF 27 pF
Datasheet
28528
Enlarge
Capacitors, VariableFilmØ 10 mm Film Dielectric TrimmersRadial1501502.5 pF 65 pF
Datasheet
28530
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial2002002 pF 100 pF
Datasheet
28527
Enlarge
Capacitors, VariableFilmØ 7.5 mm Film Dielectric TrimmersRadial2502501.4 pF 33 pF
Datasheet
28531
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial2502504 pF 57 pF
Datasheet
28532
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial2502501.4 pF 18 pF
Datasheet
28529
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial3003001.2 pF 18 pF
Datasheet
28193
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Potted TypeRadial1006300.047 uF 15 uF
Datasheet
28174
Enlarge
Capacitors, FixedFilmAC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted TypeRadial16025000.00047 uF 82 uF
Datasheet
28161
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class X2 Radial MKT 310 VAC - High Stability GradeRadial3103100.01 uF 2.2 uF
Datasheet
28166
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the LineRadial3103100.001 uF 40 uF
Datasheet
28185
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class X1 Radial MKP 330 VAC - Standard Across the LineRadial3303300.001 uF 2.2 uF
Datasheet
28186
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the LineRadial4804800.001 uF 1 uF
Datasheet
28119
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitors MKP Radial Potted TypeRadial3103100.001 uF 3.3 uF
Datasheet
28138
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitors MKP Radial Potted TypeRadial3103100.001 uF 4.7 uF
Datasheet
28108
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Potted TypeRadial506300.001 uF 1.5 uF
Datasheet
28102
Enlarge
Capacitors, FixedFilmDC Film Capacitor MKT Radial Lacquered TypeRadial634000.0033 uF 1 uF
Datasheet
27610
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the LineRadial3103100.001 uF 4.7 uF
Datasheet
26506
Enlarge
Capacitors, FixedFilmAC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial TypeRadial440440 10 nF 1 µF
Datasheet
26500
Enlarge
Capacitors, FixedFilmAC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial TypeRadial440440 10 nF 1 µF
Datasheet
28127
Enlarge
Capacitors, FixedFilmAC and Pulse Metallized Polypropylene Film Capacitors KP/MKP Radial Lacquered TypeRadial63020000.0001 uF0.27 uF
Datasheet
26077
Enlarge
Capacitors, FixedFilmAC Filtering Metalized Polypropylene Film Capacitor Radial TypeRadial2303501 uF 70 uF
Datasheet
28173
Enlarge
Capacitors, FixedFilmAC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted TypeRadial25025000.00047 uF 4.7 uF
Datasheet
28155
Enlarge
Capacitors, FixedFilmSeries Impedance Film Capacitors Radial Potted TypeRadial275275 10 nF 2.2 µF
Datasheet
28116
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class X1 Radial MKP 440 VAC - Standard Across the LineRadial4404400.01 uF 1 uF
Datasheet
28114
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground ApplicationRadial3003000.001 uF 0.47 uF
Datasheet
26072
Enlarge
Capacitors, FixedFilmTHB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the LineRadial3053050.1 uF 4.7 uF
Datasheet
26074
Enlarge
Capacitors, FixedFilmTHB Grade IIIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the LineRadial3053051 uF 20 uF
Datasheet
26073
Enlarge
Capacitors, FixedFilmTHB Grade IIIB Class X1 Interference Suppression Film Capacitor Radial MKP 480 VAC - Across the LineRadial4804800.22 uF 8.2 uF
Datasheet
26066
Enlarge
Capacitors, FixedFilmTHB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line BypassRadial3053050.01 uF 1 uF
Datasheet
26016
Enlarge
Capacitors, FixedFilmAC and Pulse Film Foil Capacitors KP Radial Potted TypeRadial636300.0001 uF 0.022 uF
Datasheet
28164
Enlarge
Capacitors, FixedFilmMetallized Polypropylene DC-Link Film Capacitor Automotive GradeRadial45012001 uF 400 uF
Datasheet
28170
Enlarge
Capacitors, FixedFilmMetallized Polypropylene Film Capacitor Radial Snubber TypeRadial70025000.047 uF 10 uF
Datasheet
28128
Enlarge
Capacitors, FixedFilmAC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted TypeRadial63630 1 nF 1.1 µF
Datasheet
28132
Enlarge
Capacitors, FixedFilmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered TypeRadial636300.001 uF 6.8 uF
Datasheet
28133
Enlarge
Capacitors, FixedFilmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered TypeRadial636300.001 uF 1 uF
Datasheet
28192
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Potted TypeRadial1006300.0047 uF 0.68 uF
Datasheet
28123
Enlarge
Capacitors, FixedFilmAC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered TypeRadial1606300.01 uF 3.9 uF
Datasheet
28109
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Potted TypeRadial634000.0039 uF 1.5 uF
Datasheet
28157
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Potted TypeRadial2506300.01 uF 15 uF
Datasheet
28112
Enlarge
Capacitors, FixedFilmMetallized Polyester Film Capacitors MKT Radial Potted TypeRadial634000.001 uF 1.2 uF
Datasheet
28105
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Lacquered TypeRadial1006300.001 uF 10 uF
Datasheet
26067
Enlarge
Capacitors, FixedFilmTHB°C Filtering Metalized Polypropylene Film Capacitor Radial Type 85 °C / 85 % RH 1000 h at UNACRadial2504801 uF 35 uF
Datasheet
28118
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitors - Class X2 Radial MKP 300 VAC - Standard Across The Line X2Radial3003000.01 uF 10 uF
Datasheet
26085
Enlarge
Capacitors, FixedFilmHigh Temperature Metallized Polypropylene°C-Link Film Capacitor - 125 °C, THB and AEC-Q200 QualifiedRadial50013001 uF 140 uF
Datasheet
26021
Enlarge
Capacitors, FixedFilmAC and Pulse Film/Foil Capacitors Radial Potted TypeRadial63020000.0001 uF 0.22 uF
Datasheet
26015
Enlarge
Capacitors, FixedFilmMetallized Polypropylene DC-Link Film Capacitor Industrial GradeRadial50012001 uF 500 uF
Datasheet
26078
Enlarge
Capacitors, FixedFilmTHB Metallized Polypropylene°C-Link Film Capacitor 85 °C / 85 % RH 1000 h at UNDC - Vishay Automotive GradeRadial50012001 uF 80 uF
Datasheet
26082
Enlarge
Capacitors, FixedFilmLow Building Height Metallized Polypropylene DC-Link Film Capacitor - THB and Vishay Automotive GradeRadial50012001 uF 75 uF
Datasheet
28151
Enlarge
Capacitors, FixedFilmAC and Pulse Metallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage ApplicationsRadial630630 1 nF 47 nF