Capacitors - Film - Axial


Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Mounting
▲▼filter
Voltage Min. (V)
▲▼filter
Voltage Max. (V)
▲▼filter
Capacitance
Min.
▲▼filter
Capacitance
Max.
▲▼filter
Datasheet
26507
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class X2 Axial MKT 253 VAC - Continuous Across the LineAxial2532530.01 uF 2.2 uF
Datasheet
26022
Enlarge
Capacitors, FixedFilmAC and Pulse Metallized Polypropylene Film Capacitors MKP Axial TypeAxial160630 47 pF 22 µF
Datasheet
28162
Enlarge
Capacitors, FixedFilmAC and Pulse Metallized Polypropylene Film Capacitors MKP Axial TypeAxial63016000.1 uF 3.3 uF
Datasheet
26523
Enlarge
Capacitors, FixedFilmAC Capacitors (Metallized Polypropylene Film), 400 VAC, Axial TypeAxial400400 10 nF 680 nF
Datasheet
26023
Enlarge
Capacitors, FixedFilmDouble Metallized Polypropylene Film Capacitor Axial AC and Pulse CapacitorAxial1602000 1 nF 4.7 µF
Datasheet
26013
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Axial TypeAxial6310000.00047 uF 22 uF