Capacitors - Film - Automotive


Showing 1 to 14 of 14 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Mounting
▲▼filter
Voltage Min. (V)
▲▼filter
Voltage Max. (V)
▲▼filter
Capacitance
Min.
▲▼filter
Capacitance
Max.
▲▼filter
Datasheet
28161
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class X2 Radial MKT 310 VAC - High Stability GradeRadial3103100.01 uF 2.2 uF
Datasheet
28186
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the LineRadial4804800.001 uF 1 uF
Datasheet
28114
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground ApplicationRadial3003000.001 uF 0.47 uF
Datasheet
28108
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Potted TypeRadial506300.001 uF 1.5 uF
Datasheet
26072
Enlarge
Capacitors, FixedFilmTHB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the LineRadial3053050.1 uF 4.7 uF
Datasheet
26073
Enlarge
Capacitors, FixedFilmTHB Grade IIIB Class X1 Interference Suppression Film Capacitor Radial MKP 480 VAC - Across the LineRadial4804800.22 uF 8.2 uF
Datasheet
26066
Enlarge
Capacitors, FixedFilmTHB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line BypassRadial3053050.01 uF 1 uF
Datasheet
28164
Enlarge
Capacitors, FixedFilmMetallized Polypropylene DC-Link Film Capacitor Automotive GradeRadial45012001 uF 400 uF
Datasheet
28138
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitors MKP Radial Potted TypeRadial3103100.001 uF 4.7 uF
Datasheet
28255
Enlarge
Capacitors, FixedFilmTHB AC and Pulse Metallized Polypropylene Film Capacitors High Temperature AEC-Q200 Qualified40025000.001 uF 15 uF
Datasheet
26085
Enlarge
Capacitors, FixedFilmHigh Temperature Metallized Polypropylene°C-Link Film Capacitor - 125 °C, THB and AEC-Q200 QualifiedRadial50013001 uF 140 uF
Datasheet
26078
Enlarge
Capacitors, FixedFilmTHB Metallized Polypropylene°C-Link Film Capacitor 85 °C / 85 % RH 1000 h at UNDC - Vishay Automotive GradeRadial50012001 uF 80 uF
Datasheet
26082
Enlarge
Capacitors, FixedFilmLow Building Height Metallized Polypropylene DC-Link Film Capacitor - THB and Vishay Automotive GradeRadial50012001 uF 75 uF
Datasheet
26011
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Potted TypeRadial6310000.001 uF 560 uF