Ceramic - Multilayer Leaded

A leaded ceramic multilayer capacitor is a fixed capacitor with the ceramic material acting as the dielectric. It consists of several layers of conductive plates each separated by a layer of ceramic dielectric. Layers of ceramic and metal are alternated to make a multilayer chip. This chip equipped with lead wires and epoxy coated makes a Leaded MLCC.

Showing 1 to 38 of 38 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Mounting
▲▼filter
Class
▲▼filter
Dielectric Code
▲▼filter
Voltage (V)
▲▼filter
Capacitance (min.)
▲▼filter
Capacitance (max.)
▲▼filter
Datasheet
45164
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCAxial1C0G100 10 pF 5.6 nF
Datasheet
45164
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCAxial1C0G200 33 pF 2.2 nF
Datasheet
45164
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCAxial1C0G50 10 pF 10 nF
Datasheet
45164
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCAxial1C0G500 33 pF 1 nF
Datasheet
45164
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCAxial2X7R100 100 pF 220 nF
Datasheet
45164
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCAxial2X7R200 100 pF 47 nF
Datasheet
45164
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCAxial2X7R50 100 pF 1 µF
Datasheet
45164
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCAxial2X7R500 100 pF 33 nF
Datasheet
45249
Enlarge
Capacitors, FixedCeramic, SinglelayerAxial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCAxialC0G 100 pF 12 nF
Datasheet
45249
Enlarge
Capacitors, FixedCeramic, SinglelayerAxial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCAxialX7R 330 pF 1 µF
Datasheet
45231
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCAxial1C0G100 100 pF 8.2 nF
Datasheet
45231
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCAxial1C0G200 100 pF 1 nF
Datasheet
45231
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCAxial1C0G50 100 pF 8.2 nF
Datasheet
45231
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCAxial2X7R100 470 pF 470 nF
Datasheet
45231
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCAxial2X7R200 330 pF 68 nF
Datasheet
45231
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedAxial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCAxial2X7R50 470 pF 1 µF
Datasheet
45171
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCRadial1C0G100 10 pF 5.6 nF
Datasheet
45171
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCRadial1C0G200 33 pF 3.9 nF
Datasheet
45171
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCRadial1C0G50 10 pF 10 nF
Datasheet
45171
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCRadial1C0G500 33 pF 1.8 nF
Datasheet
45171
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCRadial2X7R100 100 pF 560 nF
Datasheet
45171
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCRadial2X7R200 100 pF 220 nF
Datasheet
45171
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCRadial2X7R50 100 pF 1 µF
Datasheet
45171
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDCRadial2X7R500 100 pF 47 nF
Datasheet
45250
Enlarge
Capacitors, FixedCeramic, SinglelayerRadial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCRadialC0G 100 pF 12 nF
Datasheet
45250
Enlarge
Capacitors, FixedCeramic, SinglelayerRadial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCRadialX7R 330 pF 1 µF
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial1C0G100 100 pF 12 nF
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial1C0G200 100 pF 8.2 nF
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial1C0G50 100 pF 12 nF
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial2X0U100 10 nF 470 nF
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial2X0U200 10 nF 180 nF
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial2X0U50 10 nF 1 µF
Datasheet
45233
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCRadial1C0G100 100 pF 8.2 nF
Datasheet
45233
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCRadial1C0G200 100 pF 1 nF
Datasheet
45233
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCRadial1C0G50 100 pF 8.2 nF
Datasheet
45233
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCRadial2X7R100 470 pF 470 nF
Datasheet
45233
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCRadial2X7R200 330 pF 100 nF
Datasheet
45233
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedRadial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDCRadial2X7R50 470 pF 1 µF