Thermistors - PTC Thermistors
Vishay Intertechnology’s PTC (positive temperature coefficient) thermistors portfolio includes parts for over-temperature protection, overload protection, heating applications, and time delay for lighting; motor start packages; motor start pellets; and nickel film linear thermistors.
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Resistance at 25 °C (min.) (Ω) ▲▼ | Resistance at 25 °C (max.) (Ω) ▲▼ | Tn / Tsw (min.) (°C) ▲▼ | Tn / Tsw (max.) (°C) ▲▼ | Iol/Iin (max.) (A) ▲▼ | Vmax. (V) ▲▼ | Operating Temperature
(min.) (°C) ▲▼ | Operating Temperature
(max.) (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | PTC Thermistors, Inrush Current Limiters | 9.4 | 9.4 | 92 | 108 | n/a | 250 | -50 | 150 | |
![]() Enlarge | PTC Thermistors, Inrush Current Limiters | 10 | 10 | 92 | 108 | n/a | 480 | -50 | 150 | |
![]() Enlarge | PTC Thermistors, Inrush Current Limiters | 20 | 20 | 92 | 108 | n/a | 680 | -50 | 150 | |
![]() Enlarge | PTC Thermistors, Inrush Current Limiters | 25 | 25 | 92 | 108 | n/a | 480 | -50 | 150 | |
![]() Enlarge | PTC Thermistors, Inrush Current Limiters | 50 | 50 | 92 | 108 | 20 | 680 | -50 | 150 | |
![]() Enlarge | PTC Thermistors, Inrush Current Limiters | 47 | 47 | 130 | 130 | 20 | 1000 | -50 | 150 | |
![]() Enlarge | PTC Thermistors, Inrush Current Limiter High Energy | 75 | 1500 | 160 | 170 | 30 | 1000 | -40 | 105 | |
![]() Enlarge | PTC Thermistors, Inrush Current Limiter | 60 | 1000 | 130 | 140 | 40 | 1200 | -40 | 105 | |
![]() Enlarge | SMD PTC Thermistors, Inrush Current Limiter | 60 | 1000 | 135 | 165 | 40 | 1200 | -40 | 105 |