Resistors, Fixed - Zero-ohm jumpers
Showing 1 to 50 of 142 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-free Thick Film, Rectangular Commodity Chip Resistors | Resistors, Fixed | Zero Ohm Jumper | Zero Ohm Jumper | |||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | Zero Ohm Jumper | Zero Ohm Jumper | |||||
![]() Enlarge | Lead (Pb)-Free Commodity Thick Film Chip Resistors | Resistors, Fixed | Zero Ohm Jumper | Zero Ohm Jumper | |||||
![]() Enlarge | Automotive 0201 Thick Film Chip Resistors | Resistors, Fixed | 0201 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Metal Film Leaded Resistors | Resistors, Fixed | Zero Ohm Jumper | Zero Ohm Jumper | |||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0102 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper |