Resistors, Fixed - Metal foil

Showing 1 to 18 of 18 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Description
▲▼filter
Power (W)
▲▼filter
Case
(EIA & Mil)
▲▼filter
Typical TCR
(ppm/°C)
▲▼filter
Min. Tolerance
(%)
▲▼filter
Resistance Min.
(Ω)
▲▼filter
Resistance Max.
(Ω)
▲▼filter
Datasheet
30402
Enlarge
Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω)0.1250402See datasheet10.0030.05
Datasheet
30402
Enlarge
Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω)0.330603See datasheet10.0010.005
Datasheet
30402
Enlarge
Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω)0.250603See datasheet10.00510.03
Datasheet
30402
Enlarge
Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω)0.500805See datasheet10.0010.04
Datasheet
30402
Enlarge
Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω)1.01206See datasheet10.0010.05
Datasheet
30402
Enlarge
Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω)0.51206See datasheet10.1000.18
Datasheet
30417
Enlarge
Metal Foil Current Sense Resistors, Very High Power (to 2 W)0.250402See datasheet10.00250.05
Datasheet
30417
Enlarge
Metal Foil Current Sense Resistors, Very High Power (to 2 W)0.50508See datasheet10.0050.03
Datasheet
30417
Enlarge
Metal Foil Current Sense Resistors, Very High Power (to 2 W)1.00508See datasheet10.0010.004
Datasheet
30417
Enlarge
Metal Foil Current Sense Resistors, Very High Power (to 2 W)0.50603See datasheet10.0020.04
Datasheet
30417
Enlarge
Metal Foil Current Sense Resistors, Very High Power (to 2 W)1.00612See datasheet10.00510.03
Datasheet
30417
Enlarge
Metal Foil Current Sense Resistors, Very High Power (to 2 W)2.00612See datasheet10.0010.005
Datasheet
30429
Enlarge
Metal Foil Current Sense Resistors, 4-Terminal Low Value (Down to 0.001 Ω)10612See datasheet10.00050.01
Datasheet
30432
Enlarge
Zero Ohm Jumper (0.003 Ω Max.), Metal Foil, Surface-Mount Device0402Zero Ohm JumperZero Ohm Jumper
Datasheet
30432
Enlarge
Zero Ohm Jumper (0.003 Ω Max.), Metal Foil, Surface-Mount Device0603Zero Ohm JumperZero Ohm Jumper
Datasheet
30432
Enlarge
Zero Ohm Jumper (0.003 Ω Max.), Metal Foil, Surface-Mount Device0805Zero Ohm JumperZero Ohm Jumper
Datasheet
30432
Enlarge
Zero Ohm Jumper (0.003 Ω Max.), Metal Foil, Surface-Mount Device1206Zero Ohm JumperZero Ohm Jumper
Datasheet
30432
Enlarge
Zero Ohm Jumper (0.003 Ω Max.), Metal Foil, Surface-Mount Device2512Zero Ohm JumperZero Ohm Jumper