| Date 🔽 | Title | Product Group | Share |
|---|---|---|---|
| Mar 30, 2025 | RGBIR Color Sensor in Compact 2.67 mm x 2.45 mm x 0.6 mm SMD Package | Optoelectronics | |
| Mar 20, 2025 | SQZF140ELPW Integrated 40 V Half-Bridge MOSFETs | MOSFETs | |
| Mar 17, 2025 | AEC-Q100 Qualified Ambient Light Sensor in Rectangular SMD Package | Optoelectronics | |
| Feb 26, 2025 | 3.3 V to 36 V ESD Protection Diodes in SOT-23 Package | Diodes and Rectifiers | |
| Jan 15, 2025 | VJ HIFREQ Surface-Mount Multilayer Ceramic Chip Capacitors | Ceramic | |
| Jan 15, 2025 | TM8 Microtan® High Reliability Tantalum Capacitors | Tantalum | |
| Nov 24, 2024 | 299 PHL-4TSI Aluminum Electrolytic Capacitors | Aluminum Electrolytic | |
| Oct 29, 2024 | FRED Pt® Gen 7 Hyperfast Rectifiers | Diodes and Rectifiers | |
| Oct 29, 2024 | IGBT and MOSFET Drivers in Stretched SO-6 Package | Optoelectronics | |
| Oct 13, 2024 | 1500 W Surface-Mount PAR® TVS in the SMB (DO-214AA) | Diodes and Rectifiers | |
| Oct 13, 2024 | Dual-Diode and Single-Phase Bridge SiC Schottky Modules | Power Modules | |
| Sep 11, 2024 | DLA 04051 - DLA-Approved Polymer SMD Capacitors | Tantalum |