| Jan 24, 2024 | Detect Visible and Near IR Radiation Over a Wide Spectrum Range From 350 nm - 1100 nm | VEMD2704 | Optical Sensors |  |
| Jan 16, 2024 | Reduces Power Consumption to Increase Efficiency in Battery-Powered Applications | VCNL36828P | LEDs, Optoelectronics |  |
| Jan 11, 2024 | Increase Battery Life in Mobile Devices While Enabling Outdoor Applications | TSOP18xx, TSOP58xx, TSSP5xx | IR Receivers for Remote Control |  |
| Oct 20, 2023 | Military H-Level Shock and Vibration Capabilities for High Reliability at a Low Cost | STH | Tantalum, Wet |  |
| Sep 8, 2023 | Increased Power Density With the Smallest 6 A, 20 A, and 25 A Buck Regulators | SiC931 | ICs - Power and Linear |  |
| Aug 23, 2023 | Pin to Pin Compatible, Higher Performing Replacements for Previous-Generation Devices | TSMP95000 | Semiconductors |  |
| Aug 16, 2023 | Enables High Power Ratings and Density, While Lowering Losses to Increase Efficiency | SiHP054N65E | MOSFETs |  |
| Aug 8, 2023 | Industry-First Rectifier and TVS Two-in-One Solution in FlatPAK 5 x 6 Package | R3T2FPHM3 | Semiconductors |  |
| Aug 3, 2023 | VCNT2030 Sensor Saves Space, Delivers Improved Performance | VCNT2030 | Optical Sensors |  |
| Jun 30, 2023 | Higher Current Ratings and Superior Thermal Performance in Compact DFN3820A Package | VS-3EAH02xM3 | Power Rectifiers, Semiconductors |  |
| Jun 23, 2023 | Lower System Costs and Increase Stability for Outdoor Sensor Applications | TSSP93038DF1PZA | Optoelectronics |  |
| May 30, 2023 | Delivers High Performance, While Increasing Design Flexibility and Lowering Costs | VOMDA1271 | Optocouplers/Isolators |  |