Networks and Arrays - High Temperature


Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Technology
▲▼filter
Description
▲▼filter
Type
▲▼filter
TCR Absolute (Min.)
(ppm/°C)
▲▼filter
TCR Tracking
(ppm/°C)
▲▼filter
Absolute Tolerance (Min.)
(%)
▲▼filter
Ratio Tolerance
(%)
▲▼filter
Power (W)
▲▼filter
Case (EIA & Mil)
▲▼filter
Resistance (Min.)
(Ω)
▲▼filter
Resistance (Max.)
(Ω)
▲▼filter
Datasheet
53057
Enlarge
Thin FilmHigh Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur ResistantResistor Arrays 220.050.10.010100 10 250 K
Datasheet
53057
Enlarge
Thin FilmHigh Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur ResistantResistor Arrays 220.050.10.0125135 10 500 K
Datasheet
53057
Enlarge
Thin FilmHigh Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur ResistantResistor Arrays 220.050.10.020182 10 2 M
Datasheet
60111
Enlarge
Thin FilmMolded, 50 mil Pitch, High Temperature (215 °C); Thin Film Surface Mount, Dual-In-Line Resistor NetworkNetworkResistor Networks 2550.10.050.1n/a 1 K 100 K
Datasheet
60075
Enlarge
Thin FilmHigh Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor NetworksResistor Networks 2150.020.050.100303 100 500 K
Datasheet
60075
Enlarge
Thin FilmHigh Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor NetworksResistor Networks 2150.020.050.100808 100 800 K
Datasheet
60075
Enlarge
Thin FilmHigh Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor NetworksResistor Networks 2150.020.050.100610 100 400 K
Datasheet
60075
Enlarge
Thin FilmHigh Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor NetworksResistor Networks 2150.020.050.100610 500 400 K
Datasheet
60075
Enlarge
Thin FilmHigh Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor NetworksResistor Networks 2150.020.050.100714 100 400 K
Datasheet
60075
Enlarge
Thin FilmHigh Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor NetworksResistor Networks 2150.020.050.100714 500 200 K
Datasheet
61095
Enlarge
Thin FilmThin Film Center-Tapped Resistors Divider Network for High Temperature ApplicationsResistor Networks 2520.1n/a0.2500303 100 100 K