Networks and Arrays - Automotive


Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Technology
▲▼filter
Description
▲▼filter
Type
▲▼filter
TCR Absolute (Min.)
(ppm/°C)
▲▼filter
TCR Tracking
(ppm/°C)
▲▼filter
Absolute Tolerance (Min.)
(%)
▲▼filter
Ratio Tolerance
(%)
▲▼filter
Power (W)
▲▼filter
Case (EIA & Mil)
▲▼filter
Resistance (Min.)
(Ω)
▲▼filter
Resistance (Max.)
(Ω)
▲▼filter
Datasheet
60127
Enlarge
Thin FilmMolded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Precision Automotive, AEC-Q200 Qualified, Surface Mount NetworkResistor Networks 2550.10.050.1n/a 1 K 100 K
Datasheet
28770
Enlarge
Thin FilmPrecision Thin Film Chip Resistor Array Superior Moisture ResistivityResistor Arrays 1050.10.050.1250606 47 150 K
Datasheet
28770
Enlarge
Thin FilmPrecision Thin Film Chip Resistor Array Superior Moisture ResistivityResistor Arrays 1050.10.050.1250612 47 150 K
Datasheet
60113
Enlarge
Thin FilmMatched Pair, Molded, Automotive, Thin Film, SOT-23, Resistor, Surface Mount Network, AEC-Q200 QualifiedResistor Networks 2520.10.050.1n/a 250 50 K