IR Receivers - Minimold
Showing 1 to 50 of 136 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) (mm) ▲▼ | Carrier Frequency (kHz) ▲▼ | AGC ▲▼ | Transmission Distance Typ. (m) (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Half Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Recommended for Remote Control Code ▲▼ | Application ▲▼ | Mounting ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC1 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC1 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC1 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC1 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC2 | 30 | 0.08 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC2 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC2 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC2 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC3 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC4 | 30 | 0.08 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC4 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC4 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC4 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC5 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC5 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC5 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC5 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC6 | 32 | 0.07 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC6 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC1 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC1 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC1 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC1 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC2 | 30 | 0.08 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC2 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC2 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC2 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC3 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC4 | 30 | 0.08 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC4 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC4 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC4 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC5 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC5 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC5 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC5 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC6 | 32 | 0.07 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC6 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 36 | AGC1 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 36 | AGC1 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 36 | AGC1 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 36 | AGC1 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 36 | AGC2 | 30 | 0.08 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | SMD | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 36 | AGC2 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded |