Displays - LCD, Plasma, Touch, LED - 7-Segment Displays
Vishay’s 7-segment LED displays are used in a wide variety of end products including test and measurement equipment, point-of-sale terminals, telecom systems, office equipment, consumer electronics, and medical equipment. Options include 7 mm, 10 mm, and 13 mm leaded and surface-mount packages, and color choices including green, red, orange-red, yellow, soft orange, super red, and super yellow.
Part Number ▲▼ | Image | Package ▲▼ | Color ▲▼ | Circuitry ▲▼ | I V min μcd ▲▼ | Typ. I V μcd ▲▼ | Max. I V μcd ▲▼ | at I f (mA) ▲▼ | Typ. V f (V) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 10 mm clock | Green | Common anode | 2800 | 4000 | 10 | 2 | ||
![]() Enlarge | 10 mm clock | Green | Common cathode | 2800 | 4000 | 10 | 2 | ||
![]() Enlarge | 10 mm clock | Red | Common anode | 4000 | 6000 | 10 | 2 | ||
![]() Enlarge | 10 mm clock | Red | Common cathode | 4000 | 6000 | 10 | 2 | ||
![]() Enlarge | 7 mm | Green | Common anode | 450 | 6000 | 10 | 2.4 | ||
![]() Enlarge | 7 mm | Green | Common anode | 2800 | 9000 | 10 | 2.4 | ||
![]() Enlarge | 7 mm | Green | Common cathode | 450 | 6000 | 10 | 2.4 | ||
![]() Enlarge | 7 mm | Green | Common cathode | 2800 | 9000 | 10 | 2.4 | ||
![]() Enlarge | 10 mm | Green | Common anode | 450 | 6800 | 10 | 2.4 | ||
![]() Enlarge | 10 mm | Green | Common anode | 4500 | 9000 | 10 | 2.4 | ||
![]() Enlarge | 10 mm | Green | Common anode | 4500 | 14000 | 10 | 2.4 | ||
![]() Enlarge | 10 mm | Green | Common cathode | 450 | 6800 | 10 | 2.4 | ||
![]() Enlarge | 10 mm | Green | Common cathode | 4500 | 9000 | 10 | 2.4 | ||
![]() Enlarge | 13 mm | Green | Common anode | 700 | 9500 | 10 | 2.4 | ||
![]() Enlarge | 13 mm | Green | Common anode | 4500 | 14000 | 10 | 2.4 | ||
![]() Enlarge | 13 mm | Green | Common anode | 7000 | 14000 | 10 | 2.4 | ||
![]() Enlarge | 13 mm | Green | Common cathode | 700 | 9500 | 10 | 2.4 | ||
![]() Enlarge | 13 mm | Green | Common cathode | 4500 | 14000 | 10 | 2.4 | ||
![]() Enlarge | 13 mm | Green | Common cathode | 7000 | 14000 | 10 | 2.4 | ||
![]() Enlarge | 7 mm | Red | Common anode | 1000 | 5 | 1.8 | |||
![]() Enlarge | 7 mm | Red | Common cathode | 1000 | 5 | 1.8 | |||
![]() Enlarge | 10 mm | Red | Common anode | 180 | 260 | 2 | 1.8 | ||
![]() Enlarge | 10 mm | Red | Common cathode | 180 | 260 | 2 | 1.8 | ||
![]() Enlarge | 13 mm | Red | Common anode | 280 | 400 | 2 | 1.8 | ||
![]() Enlarge | 13 mm | Red | Common cathode | 280 | 400 | 2 | 1.8 | ||
![]() Enlarge | 7 mm | Orange red | Common anode | 450 | 3000 | 10 | 2 | ||
![]() Enlarge | 7 mm | Orange red | Common anode | 1800 | 3600 | 10 | 2 | ||
![]() Enlarge | 7 mm | Orange red | Common cathode | 450 | 3000 | 10 | 2 | ||
![]() Enlarge | 7 mm | Orange red | Common cathode | 1800 | 5600 | 10 | 2 | ||
![]() Enlarge | 10 mm | Orange red | Common anode | 450 | 4500 | 10 | 2 | ||
![]() Enlarge | 10 mm | Orange red | Common anode | 1800 | 5600 | 10 | 2 | ||
![]() Enlarge | 10 mm | Orange red | Common anode | 2800 | 5600 | 10 | 2 | ||
![]() Enlarge | 10 mm | Orange red | Common anode | 1100 | 9000 | 10 | 2 | ||
![]() Enlarge | 10 mm | Orange red | Common cathode | 450 | 4500 | 10 | 2 | ||
![]() Enlarge | 10 mm | Orange red | Common cathode | 1800 | 5600 | 10 | 2 | ||
![]() Enlarge | 10 mm | Orange red | Common cathode | 2800 | 5600 | 10 | 2 | ||
![]() Enlarge | 13 mm | Orange red | Common anode | 700 | 5000 | 10 | 2 | ||
![]() Enlarge | 13 mm | Orange red | Common anode | 2800 | 9000 | 10 | 2 | ||
![]() Enlarge | 13 mm | Orange red | Common cathode | 700 | 5000 | 10 | 2 | ||
![]() Enlarge | 13 mm | Orange red | Common cathode | 2800 | 9000 | 10 | 2 | ||
![]() Enlarge | 7 mm | Red | Common anode | 180 | 2200 | 1 | 1.8 | ||
![]() Enlarge | 7 mm | Red | Common anode | 700 | 2200 | 1 | 1.8 | ||
![]() Enlarge | 7 mm | Red | Common cathode | 180 | 2200 | 1 | 1.8 | ||
![]() Enlarge | 10 mm | Red | Common anode | 280 | 3600 | 1 | 1.8 | ||
![]() Enlarge | 10 mm | Red | Common anode | 1100 | 3600 | 1 | 1.8 | ||
![]() Enlarge | 10 mm | Red | Common cathode | 280 | 3600 | 1 | 1.8 | ||
![]() Enlarge | 13 mm | Red | Common anode | 280 | 3600 | 1 | 1.8 | ||
![]() Enlarge | 13 mm | Red | Common cathode | 280 | 3600 | 1 | 1.8 | ||
![]() Enlarge | 13 mm | Red | Common cathode | 1100 | 3600 | 1 | 1.8 | ||
![]() Enlarge | 10 mm | Green | Common anode | 4400 | 10 | 2.0 |