Diodes and Rectifiers - Ultrafast Recovery - FER GPP
Showing 1 to 50 of 220 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) (V) ▲▼ | VF at IF (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-201AD | 3 | 400 | 1.25 | 30 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 3 | 600 | 1.6 | 30 | 150 | Single | No | |
![]() Enlarge | DO-201AD | 3 | 600 | 1.6 | 30 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1 | 200 | see datasheet | 75 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 400 | see datasheet | 75 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 600 | see datasheet | 75 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 200 | 1.6 | 75 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 400 | 1.6 | 75 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 600 | 1.6 | 75 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 800 | 1.6 | 75 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 1000 | 1.6 | 75 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 2 | 800 | 1.42 | 75 | 175 | Single | No | |
![]() Enlarge | SMPC (TO-277A) | 2 | 1000 | 1.42 | 75 | 175 | Single | No | |
![]() Enlarge | SMPC (TO-277A) | 3 | 200 | 1.13 | 75 | 175 | Single | No | |
![]() Enlarge | SMPC (TO-277A) | 3 | 400 | 1.13 | 75 | 175 | Single | No | |
![]() Enlarge | SMPC (TO-277A) | 3 | 600 | 1.13 | 75 | 175 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 18 | 50 to 200 | 0.85 | 25 | 150 | Common cathode | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 8 | 50 to 200 | 0.8 | 25 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 3L | 30 | 100 | see datasheet | see datasheet | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 400 | see datasheet | see datasheet | 150 | Common cathode | No | |
![]() Enlarge | D2PAK (TO-263AB) | 2 x 8.0 | 50 to 600 | see datasheet | 35 | 150 | Common cathode | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 16 | 50 to 600 | see datasheet | 35 | 150 | Single | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 8 | 50 to 600 | see datasheet | 35 | 150 | Single | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 8 | 200 | 0.895 | 35 | 150 | Single | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 16 | 200 | 0.895 | 35 | 150 | Common cathode | Yes | |
![]() Enlarge | ITO-220AB | 18 | 50 to 200 | 0.85 | 25 | 150 | Common cathode | Yes | |
![]() Enlarge | ITO-220AC | 8 | 50 to 200 | 0.8 | 25 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1.5 | 200 | 1.4 | 75 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1.5 | 400 | 1.4 | 75 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1.5 | 600 | 1.4 | 75 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 2 | 50 | 1.1 | 25 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 2 | 100 | 1.1 | 25 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 2 | 200 | 1.1 | 25 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1.5 | 1000 | 1.7 | 75 | 150 | Single | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1 | 1300 | 1.39 | 75 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.2 | 100 | 0.98 | 25 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.2 | 200 | 0.98 | 25 | 150 | Single | Yes | |
![]() Enlarge | SMB (DO-214AA) | 2 | 300 | 1.1 | 35 | 150 | Single | Yes | |
![]() Enlarge | SMB (DO-214AA) | 2 | 300 | 1.1 | 35 | 150 | Single | No | |
![]() Enlarge | SMB (DO-214AA) | 2 | 400 | 1.1 | 35 | 150 | Single | Yes | |
![]() Enlarge | SMB (DO-214AA) | 2 | 400 | 1.1 | 35 | 150 | Single | No | |
![]() Enlarge | SMP (DO-220AA) | 1 | 100 | 0.90 | 25 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 150 | 0.90 | 25 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 200 | 0.90 | 25 | 175 | Single | Yes | |
![]() Enlarge | TO-247AD 3L | 30 | 200 | see datasheet | see datasheet | 150 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 30 | 600 | see datasheet | see datasheet | 150 | Common cathode | No | |
![]() Enlarge | ITO-220AC | 16 | 50 to 600 | see datasheet | 35 | 150 | Single | Yes | |
![]() Enlarge | ITO-220AC | 8 | 50 to 600 | see datasheet | 35 | 150 | Single | Yes | |
![]() Enlarge | SOD-64 | 4 | 100 | 1.1 at 5 | 35 | 175 | No | ||
![]() Enlarge | SOD-64 | 4 | 150 | 1.1 at 5 | 35 | 175 | No |