Diodes and Rectifiers - Ultrafast Recovery

Our Ultrafast recovery rectifiers portfolio includes FRED Pt® and FER GPP, glass passivated pallet chip junction. A wide variety of surface-mount, including eSMP® series, and through-hole parts are available to help address automotive on-board charger, charging station and the trend to increase the switching frequency in UPS, motor drives and air-conditioning.

To select multiple values, Ctrl-click or click-drag over the items

Technology
Reset
Rev. Voltage
(V)
Reset
IF(AV)
(A)
Reset
VF at IF
(V at A)
Reset
IFSM
(A)
Reset
trr
(ns)
Reset
TJ max.
(°C)
Reset
Package (JEDEC®) Code
Reset
Other Compatible Package
Reset
Circuit
Configuration
Reset
AEC-Q101 Qualified
Reset
Showing 1 to 25 of 870 entries

Click the arrows to sort the columns in ascending or descending order
Part Number
▲▼
Product Image
Rev. Voltage
(V)

▲▼
IF(AV)
(A)

▲▼
VF at IF
(V at A)

▲▼
IFSM
(A)

▲▼
trr
(ns)

▲▼
TJ max.
(°C)

▲▼
Package (JEDEC®) Code
▲▼
Circuit
Configuration

▲▼
AEC-Q101 Qualified
▲▼
Datasheet
88529
Enlarge
40031.256030150DO-201ADSingleNo
Datasheet
88530
Enlarge
60031.69030150DO-201ADSingleNo
Datasheet
89434
Enlarge
60031.69030150DO-201ADSingleNo
Datasheet
87168
Enlarge
2001see datasheet3075175SMF (DO-219AB)SingleYes
Datasheet
87168
Enlarge
4001see datasheet3075175SMF (DO-219AB)SingleYes
Datasheet
87168
Enlarge
6001see datasheet3075175SMF (DO-219AB)SingleYes
Datasheet
87168
Enlarge
8001see datasheet3075175SMF (DO-219AB)SingleYes
Datasheet
87168
Enlarge
10001see datasheet3075175SMF (DO-219AB)SingleYes
Datasheet
89291
Enlarge
20011.6see datasheet75175SMP (DO-220AA)SingleYes
Datasheet
89291
Enlarge
40011.6see datasheet75175SMP (DO-220AA)SingleYes
Datasheet
89291
Enlarge
60011.6see datasheet75175SMP (DO-220AA)SingleYes
Datasheet
89291
Enlarge
80011.6see datasheet75175SMP (DO-220AA)SingleYes
Datasheet
89291
Enlarge
100011.6see datasheet75175SMP (DO-220AA)SingleYes
Datasheet
89336
Enlarge
20021.133075175SMPC (TO-277A)SingleYes
Datasheet
89336
Enlarge
40021.133075175SMPC (TO-277A)SingleYes
Datasheet
89336
Enlarge
60021.133075175SMPC (TO-277A)SingleYes
Datasheet
89337
Enlarge
80021.423075175SMPC (TO-277A)SingleNo
Datasheet
89337
Enlarge
100021.423075175SMPC (TO-277A)SingleNo
Datasheet
89338
Enlarge
20031.134575175SMPC (TO-277A)SingleNo
Datasheet
89338
Enlarge
40031.134575175SMPC (TO-277A)SingleNo
Datasheet
89338
Enlarge
60031.134575175SMPC (TO-277A)SingleNo
Datasheet
89339
Enlarge
80031.454575175SMPC (TO-277A)SingleYes
Datasheet
89339
Enlarge
100031.454575175SMPC (TO-277A)SingleYes
Datasheet
88958
Enlarge
2001.51.43075150SMA (DO-214AC)SingleYes
Datasheet
88958
Enlarge
4001.51.43075150SMA (DO-214AC)SingleYes